High Temperature, Low Drift, Mineral Insulated Thermocouple Cable |
|
|
|
|
|
High Temperature, Low Drift, Mineral Insulated Thermocouple Cable
Click the image to enlarge
|
|
|
 |
 |
Excellent Long Term Stability at High Temperatures |
 |
Continuous use up to 1150°C |
 |
Excellent Oxidation, Carburization and Chlorination Resistance |
 |
High Purity MgO (HP) Available |
 |
Low Drift Stable Output Performance |
 |
Class 1 or Class 2 IEC Tolerance Available |
 |
Available in Thermocouple Types K or N |
 |
Available from STOCK! Cut to Length or Long Continuous Lengths |
|
|
|
 |
Super OMEGACLAD® XL sheathed mineral-insulated thermocouple wire can be used at high temperatures for prolonged periods
with very little drift of the base metal thermocouple. The sheath material uses
Nickel-Chrome based Super OMEGACLAD® XL sheathing, which provides excellent
oxidation resistance. The sheath can withstand long-term exposure to combustion
gases or air at temperatures up to1150°C. Short-term exposures to higher
temperatures are also possible. Superior resistance to oxidation attack results from a
tenacious and protective high temperature film that does not affect the stability of the
thermocouple alloys. This film permits the sensor to be used at high temperatures
for prolonged periods with improved accuracy over other available sheath materials. Super
OMEGACLAD® sheathing also provides excellent resistance to corrosion in high
temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich
environments at temperatures above 980°C, the temperature at which the
protective film forms.
Imperial Model No. |
[*] Insert Wire Calibration |
Sheath Material |
Sheath Dia.(in) |
Wall Thickness(in) |
Resistance at
15.5°C Ohms/Dbl. foot |
Wire Dia.(in) |
| XL-[*]-MO-010 |
Type K or Type N |
Omegaclad XL |
0.010 |
0.0015 |
72 |
0.002 |
| XL-[*]-MO-020 |
0.020 | 0.003 | 38 | 0.004 |
| XL-[*]-MO-032 | 0.032 | 0.005 | 24 | 0.005 |
| XL-[*]-MO-040 |
0.040 | 0.007 | 15 | 0.006 |
| XL-[*]-MO-062 | 0.062 |
0.010 | 6 | 0.01 |
| XL-[*]-MO-125 | 0.125 | 0.018 | 1.5 | 0.021 |
| XL-[*]-MO-188 | 0.188 | 0.025 | 0.59 | 0.032 |
| XL-[*]-MO-250 |
0.250 | 0.036 | 0.37 | 0.04 |
| XL-[*]-MO-313 | 0.313 |
0.040 | 0.35 | 0.05 |
Metric Model No. |
[*] Insert Wire Calibration |
Sheath Material |
Sheath Dia.(mm) |
Wall Thickness(mm) |
Resistance at
15.5°COhms/Dbl. metre |
Wire
Dia.(mm) |
| XL-[*]-MO-0.25MM |
Type K or Type N |
Omegaclad XL |
0.25 |
0.038 |
236 |
0.045 |
| XL-[*]-MO-0.5MM | 0.5 | 0.076 |
125 | 0.089 |
| XL-[*]-MO-.75MM | 0.75 | 0.113 |
79 | 0.134 |
| XL-[*]-MO-1.0MM | 1 | 0.152 |
49 | 0.178 |
| XL-[*]-MO-1.5MM | 1.5 | 0.254 |
20 | 0.254 |
| XL-[*]-MO-2.0MM | 2 | 0.305 |
12 | 0.356 |
| XL-[*]-MO-3.0MM | 3 | 0.457 |
4.9 | 0.559 |
| XL-[*]-MO-4.5MM | 4.5 | 0.66 |
1.9 | 0.787 |
| XL-[*]-MO-6.0MM | 6 | 0.94 |
1.2 | 1.016 |
| XL-[*]-MO-8.0MM | 8 | 1.016 |
1.1 | 1.27 |
| |
 |
|
 |
|
Notes: • For IEC Class 1 Tolerance (Special Limits of Error), add suffix "-SLE" to Part Number; add 20% to price. • For High Purity MgO, add suffix "-HP" to Part Number;
|
|
|
|
|
 |
| Use our part number builder to customise your product selection. |
|
|
|
Option Descriptions
|
|
(1)
|
Cable Type
|
| |
Select K For type K N For type N
|
|
(2)
|
Sheath Diameter
|
| |
Select 010 For 010 in. 020 For 020 in. 032 For 032 in. 040 For 040 in. 062 For 062 in. 125 For 125 in. 188 For 188 in. 250 For 250 in. 313 For 313 in. 0.25MM For 0.25 mm 0.5MM For 0.5 mm 0.75MM For 0.75 mm 1.0MM For 1.0 mm 1.5MM For 1.5 mm 2.0MM For 2.0 mm 3.0MM For 3.0 mm 4.5MM For 4.5 mm 6.0MM For 6.0 mm 8.0MM For 8.0 mm
|
NOTE: All combinations may not be valid, check spec sheet For valid part numbers.
|
|
|
|
 |
|
Data Sheet
, Related Products
|
|
|
|
Data Sheet
|
Download Product Specification Sheet (Super_Omegaclad_XL.pdf)
|
|
Related Products
|
 |
NHX-K-MF High Temperature Ceramic Thermocouple Connectors, Standard Size |
 |
SMP-KI-M Miniature Thermocouple Plugs and Sockets |
|
|
|
 |
|
Keywords: XL-[*]-MO High Temperature, Low Drift, Mineral Insulated Thermocouple Cable
|
|
|