Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

MAXIMUM FLOW AIR HEATERS, For Low Pressure, High Flow Air Heating

AHF Series

MAXIMUM FLOW AIR HEATERS, High Flow Air Heating | AHF Series

MAXIMUM FLOW AIR HEATERS, High Flow Air Heating

191,62 AHF-06120

1 year warranty
  • Air heaters for temperatures up to 600°F
  • 4-Inch O.D. Mounting Flange
  • Air Flows Up To 200 CFM*
  • Post Terminals Junction Box

Description

CFMMax. Watts/Linear Inch
of Heated Length
1150
2150
4150
6150
8150
10150
20175
30275
40350
50450
60525
APPLICATIONS
The AHF series maximum flow air heaters are used with blowers or recirculating air in baking, drying, and preheating applications.

This air heater is designed with a 23/8" O.D. aluminum tube and a cross frame heating element for minimum resistance to air flow. The nickel-chrome heating element is insulated by ceramic beads on a stainless steel support frame which is firmly secured to the inside of the tube. Post terminals enclosed in a junction box simplify the wiring. A four-inch round flange with pre-drilled holes at the inlet side are used for mounting the heater. It has a practical operating range of up to 200 CFM with temperatures up to 600 °F (315°C).

Calculate the flow rate, temperature rise, or power requirement as follows:
Watts = SCFM x ΔT/3
SCFM = Standard Cubic Feet Per Minute
ΔT = Temperature Rise inDegrees F from the Inlet to the Outlet
Minimum flow rates are given in the table below.

SPECIFICATIONS
Maximum Amperage: 15
Cross Sectional Flow Area: 3.5 square inches
Threaded Terminals: 6-32

Model Number Volts Watts Heated Length in (mm) Watts/Inch** Maximum CFM Length in (mm) Weight lb (kg)
120 VAC Models
AHF-061201206004 (102)1502006 (152)0.5 (0.23)
AHF-1012012010008 (203)12520010 (254)1.25 (0.57)
120/240 VAC Models*
AHF-12240120
240
375
1500
10 (254)
10 (254)
38
150
200
200
12 (305)1.5 (0.68)
AHF-14240120
240
500
2000
12 (305)
12 (305)
42
166
200
200
14 (356)1.75 (0.79)
*These air heaters can be operated on either 120 or 240 Volts. Specifications are given for operation on both 120 and 240 Volts.
**Indicates Watts per inch of heated length. Use the table above to determine minimum required flow rates. The Watts per inch of heated length can be changed by reducing the operating voltage or by ordering a custom made heater. Stainless steel construction also available. Consult Engineering.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
120 VAC Models
AHF-06120
191.62
Availability: 11 weeks
 
air heater, 120 Vac, 600 W
AHF-10120
253.35
Availability: 1 week
 
air heater, 120 Vac, 1000 W
120/240 VAC Models
AHF-12240
287.63
Availability: 11 weeks
 
air heater, 240 Vac, 1500 W
AHF-14240
282.19
Availability: 1 week
 
air heater, 240 Vac, 2000 W
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.