€282,58 ARMTIE210
Description
3 kW to 12 kW immersion heaters include a built-in incoloy pocket with a 20 amp, 5 to 80°C or 30 to 90°C thermostat. See the to-order table below for specific thermostat ranges and lengths supplied with each model. To order with an optional high temperature 45 to 120°C 20 amp thermostat add "-HT" to the part number and check price or order using the part number builder below.Part Number Builder