Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Lightweight Oil Immersion Heater with Thermostat. 1" NPT Steel Fitting

ARTMO Series

Oil Immersion Heater | ARTMO Series

Oil Immersion Heater

468,71 ARTMO-500/120V

  • Built in Thermostat— Three Temperature Ranges Available
  • 0.25 to 0.50 kW
  • 120 and 240 V, 1 Phase
  • 8 mm Diameter Heavy Duty Steel Sheath
  • Lower Watt Density for Heating Light Weight Oils
  • Single Heating Element Design

Description

More information about how a Immersion Heater works in this link or general information about industrial heater elements.

Heating low viscosity oil — For better flow, improved characteristics, and maintenance of bulk oil at predetermined temperature levels. Also suitable for hydrocarbon based coolants and heat transfer oils where adequate flow conditions are maintained.

Features rugged construction — Sturdy heating steel screw plugs provide superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connection’s carrying capacity.

High conductivity elements — Filled with highest purity blends of magnesium oxide refractory (MgO) compacted to a rock hard density to ensure maximum thermal conductivity, maximum electrical resistance, and assure long element life.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
General Purpose Enclosure
ARTMO-250/120V
390.27
Availability: 5 weeks
 
Temp.Range (60-187°F), .250 kW, 20 W/in2, 120 V
ARTMO-375/120V
390.27
Availability: 5 weeks
 
Temp.Range (60-187°F), .375 kW, 20 W/in2, 120 V
ARTMO-500/120V
468.71
Availability: 5 weeks
 
Temp.Range (60-187°F), .500 kW, 20 W/in2, 120 V
ARTMO-500/240V
403.99
Availability: 6 weeks
 
Temp.Range (60-187°F), .500 kW, 20 W/in2, 240 V
E2 Moisture Resistant Enclosure
ARTMO-250E2TL/120V
685.91
Availability: 6 weeks
 
Temp.Range (0 to 127°F), .250 kW, 20 W/in2, 120 V
ARTMO-250E2/120V
685.91
Availability: 5 weeks
 
Temp.Range (60-187°F), .250 kW, 20 W/in2, 120 V
ARTMO-375E2TL/120V
709.57
Availability: 6 weeks
 
Temp.Range (0-127°F), .375 kW, 20 W/in2, 120 V
All amounts shown in EUR
Note: 1. Heaters with General Purpose Enclosures are UL Listed and CSA certified.

2. Heaters with Moisture Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
Ordering Example: (1) ARTMO-250E2/120V Temp.Range (60-187°F), .250 kW, 20 W/in2, 120 V, €685.91

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Killowatt Rating select from:
250 for .250 kW
375 for .375 kW
500 for .500 kW

(2) Temperature Range select from:
Nothing(leave field blank) for (60-187°F)
TH for (60-240°F)
TL for (0--127°F)

(3) Voltage Rating select from:
120V for 120 Volts
240V for 240 Volts
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.