Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

DIN Rail Fuse Holders

ASK Fuse Holder Series

DIN Rail Fuse Holders | ASK Fuse Holder Series

DIN Rail Fuse Holders

See All Models Below

CE
  • DIN Rail Mounted Fuse Holders
  • 1, 2, and 3-Pole
  • Models With Blown Fuse Indication
  • 600V, 32 A (ASK 4)
  • 600V, 50 A (ASK 6)

Description

The ASK Series of DIN rail mounted fuse holders provides circuit protection for any industrial control system. Two standard fuse styles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4). Single pole, double pole, and 3 pole models are available, with or without blown fuse indicator lights. Fuses can be purchased separately (see accessories chart below).
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
ASK-4-1
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 1 pole, no indicator light
ASK-4-2
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 2 pole, no indicator light
ASK-4-3
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 3 pole, no indicator light
ASK-4-1I
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 1 pole, with indicator light
ASK-4-2I
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 2 pole, with indicator light
ASK-4-3I
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 10 x 38 mm (0.39 x 1.50") fuses, 3 pole, with indicator light
ASK-6-2
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 14 x 51 mm (0.55 x 2.01") fuses, 2 pole, no indicator light
ASK-6-3
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 14 x 51 mm (0.55 x 2.01") fuses, 3 pole, no indicator light
ASK-6-1I
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 14 x 51 mm (0.55 x 2.01") fuses, 1 pole, with indicator light
ASK-6-2I
Consult Sales  
Availability: 
 
 
DIN rail fuse holder, 14 x 51 mm (0.55 x 2.01") fuses, 2 pole, with indicator light
Dual Element 250V Time Delay Fuses for ASK6 series
ECNR1
12.86
Availability: 1 week
 
Fuses, 250V, 1 A
ECNR2
11.64
Availability: 5 weeks
 
Fuses, 250V, 2 A
ECNR3
12.82
Availability: 5 weeks
 
Fuses, 250V, 3 A
ECNR5
12.82
Availability: 5 weeks
 
Fuses, 250V, 5 A
ECNR10
10.88
Availability: 1 week
 
Fuses, 250V, 10 A
ECNR15
27.62
Availability: 1 week
 
Fuses, 250V, 15 A
ECNR20
8.54
Availability: 1 week
 
Fuses, 250V, 20 A
ECNR25
8.54
Availability: 5 weeks
 
Fuses, 250V, 25 A
ECNR30
8.54
Availability: 5 weeks
 
Fuses, 250V, 30 A
General Purpose 250V Class M Time Delay Fuses for ASK4 series
MEN1
8.53
Availability: 5 weeks
 
Fuses, 250V, 1 A
MEN2
7.92
Availability: 1 week
 
Fuses, 250V, 2 A
MEN3
8.23
Availability: 1 week
 
Fuses, 250V, 3 A
MEN5
7.92
Availability: 5 weeks
 
Fuses, 250V, 5 A
MEN10
7.60
Availability: 1 week
 
Fuses, 250V, 10 A
MEN15
7.92
Availability: 5 weeks
 
Fuses, 250V, 15 A
MEN20
8.23
Availability: 1 week
 
Fuses, 250V, 20 A
MEN25
9.31
Availability: 1 week
 
Fuses, 250V, 25 A
MEN30
7.86
Availability: 5 weeks
 
Fuses, 250V, 30 A
General Purpose 500V Class M Time Delay Fuses for ASK4 series
MEQ1
22.69
Availability: 5 weeks
 
Fuses, 500V, 1 A
MEQ2
22.69
Availability: 1 week
 
Fuses, 500V, 2 A
MEQ3
22.69
Availability: 5 weeks
 
Fuses, 500V, 3 A
MEQ5
22.69
Availability: 1 week
 
Fuses, 500V, 5 A
MEQ10
21.53
Availability: 1 week
 
Fuses, 500V, 10 A
MEQ15
22.69
Availability: 1 week
 
Fuses, 500V, 15 A
MEQ20
22.69
Availability: 5 weeks
 
Fuses, 500V, 20 A
MEQ25
22.69
Availability: 1 week
 
Fuses, 500V, 25 A
MEQ30
22.69
Availability: 5 weeks
 
Fuses, 500V, 30 A
Fast Acting 600V Class CC Fuses for ASK4 series
HCLR.5
23.29
Availability: 1 week
 
Fuses, 600V, 0.5 A
HCLR.75
24.07
Availability: 5 weeks
 
Fuses, 600V, 0.75 A
HCLR1
22.49
Availability: 5 weeks
 
Fuses, 600V, 1 A
HCLR1.5
21.75
Availability: 1 week
 
Fuses, 600V, 1.5 A
HCLR2
22.11
Availability: 1 week
 
Fuses, 600V, 2 A
HCLR2.5
27.17
Availability: 5 weeks
 
Fuses, 600V, 2.5 A
HCLR3
21.75
Availability: 5 weeks
 
Fuses, 600V, 3 A
HCLR3.5
27.95
Availability: 5 weeks
 
Fuses, 600V, 3.5 A
HCLR4
23.29
Availability: 5 weeks
 
Fuses, 600V, 4 A
HCLR5
20.95
Availability: 1 week
 
Fuses, 600V, 5 A
HCLR6
67.56
Availability: 1 week
 
Fuses, 600V, 6 A
HCLR7
25.63
Availability: 5 weeks
 
Fuses, 600V, 7 A
HCLR8
22.53
Availability: 5 weeks
 
Fuses, 600V, 8 A
HCLR9
27.95
Availability: 5 weeks
 
Fuses, 600V, 9 A
HCLR10
21.33
Availability: 1 week
 
Fuses, 600V, 10 A
HCLR12
21.75
Availability: 5 weeks
 
Fuses, 600V, 12 A
HCLR15
22.49
Availability: 5 weeks
 
Fuses, 600V, 15 A
HCLR20
22.94
Availability: 1 week
 
Fuses, 600V, 20 A
HCLR25
22.53
Availability: 1 week
 
Fuses, 600V, 25 A
HCLR30
20.21
Availability: 1 week
 
Fuses, 600V, 30 A
Fast Acting 250V Midget Class Fuses for ASK4 series
MOL.5
6.05
Availability: 1 week
 
Fuses, 250V, 0.5 A
MOL1
4.84
Availability: 1 week
 
Fuses, 250V, 1 A
MOL1.5
6.05
Availability: 5 weeks
 
Fuses, 250V, 1.5 A
MOL2
4.84
Availability: 1 week
 
Fuses, 250V, 2 A
MOL2.5
6.05
Availability: 5 weeks
 
Fuses, 250V, 2.5 A
MOL3
4.84
Availability: 1 week
 
Fuses, 250V, 3 A
MOL4
6.05
Availability: 1 week
 
Fuses, 250V, 4 A
MOL5
4.84
Availability: 5 weeks
 
Fuses, 250V, 5 A
MOL6
4.84
Availability: 9 weeks
 
Fuses, 250V, 6 A
MOL8
4.91
Availability: 1 week
 
Fuses, 250V, 8 A
MOL10
4.28
Availability: 5 weeks
 
Fuses, 250V, 10 A
MOL15
4.36
Availability: 5 weeks
 
Fuses, 250V, 15 A
MOL20
5.07
Availability: 5 weeks
 
Fuses, 250V, 20 A
MOL25
5.30
Availability: 9 weeks
 
Fuses, 250V, 25 A
MOL30
4.20
Availability: 1 week
 
Fuses, 250V, 30 A
Fast Acting 600V Midget Class Fuses for ASK4 series
MCL.5
20.35
Availability: 1 week
 
Fuses, 600V, 0.5 A
MCL1
19.19
Availability: 5 weeks
 
Fuses, 600V, 1 A
MCL1.5
20.50
Availability: 5 weeks
 
Fuses, 600V, 1.5 A
MCL2
19.19
Availability: 1 week
 
Fuses, 600V, 2 A,
MCL2.5
23.62
Availability: 1 week
 
Fuses, 600V, 2.5 A
MCL3
19.19
Availability: 5 weeks
 
Fuses, 600V, 3 A
MCL3.5
24.55
Availability: 5 weeks
 
Fuses, 600V, 3.5 A
MCL4
19.42
Availability: 1 week
 
Fuses, 600V, 4 A
MCL5
19.19
Availability: 5 weeks
 
Fuses, 600V, 5 A
MCL6
18.88
Availability: 1 week
 
Fuses, 600V, 6 A
MCL8
19.42
Availability: 5 weeks
 
Fuses, 600V, 8 A
MCL10
19.19
Availability: 5 weeks
 
Fuses, 600V, 10 A
MCL12
22.21
Availability: 5 weeks
 
Fuses, 600V, 12 A
MCL15
19.19
Availability: 5 weeks
 
Fuses, 600V, 15 A
MCL20
19.19
Availability: 5 weeks
 
Fuses, 600V, 20 A
MCL25
18.25
Availability: 1 week
 
Fuses, 600V, 25 A
MCL30
18.25
Availability: 5 weeks
 
Fuses, 600V, 30 A
DIN Rail
DRTB-RAIL-3575
10.23
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
DRTB-RAIL-3575-1
5.72
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
All amounts shown in EUR
Note: For our entire selection of fuses, visit www.omegamation.com, or see related links below
Ordering Example:  (1) ECNR1 10x38 mm fuses, 250V, 1A, €12.86
We noticed you are from the US. Visit your local site for regional offers and live support.