See All Models Below
Description
Crimp Tool This high quality crimp tool is suitable for crimping terminals onto 0.32 to 5.3mm² wire (10-22awg) and also serves as a wire cutter for aluminium and copper conductors. |
|
High Temperature Ring Terminals Omega offers two types of crimp-on ring terminals: RLNC terminals are made from nickel-plated copper and are rated for temperatures up to 345°C. RLNI terminals are 100% nickel and rated to 650°C. Both types are suitable for use with terminals/studs up to 4.8mm diameter. |
|
Porcelain Twist-On Wire Connectors Omega's PWN twist-on wire connectors are a fast and efficient means of joining stranded copper conductors from 0.8 to 2mm². They are made from porcelain and rated to 105°C and 300V |
|
Bus Bars High-temperature bus bars are solid or perforated to facilitate wiring. The perforated bus bar has 8.7 x 5.6mm slots on 11mm centres. When connecting elements with a bus bar, provide expansion loops between elements. The current ratings in the table below will cause a temperature rise of 38°C above ambient in the bus bar. |