Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Non-Reversible Temperature Indicating Labels

BE Series

BE_LABEL Series Non-Reversible Temperature Indicating Labels | BE Series

See All Models Below

  • 8 mm Outside Diameter
  • 3 mm Indicating Window
Indicating Labels, Crayons, Cements and Lacquers - View related products

Description

“Bulls-Eye” Series
(Model number is temperature rating preceded by letters “BE”)

Pricing for several popular models is shown in the ordering table below.
Use the Part Number Builder to obtain pricing for other models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
BE-100F-30
Consult Sales  
Availability: 
 
 
38°C “Bulls-Eye” Label, Package of 30
BE-120F-30
Consult Sales  
Availability: 
 
 
49°C “Bulls-Eye” Label, Package of 30
BE-150F
Consult Sales  
Availability: 
 
 
66°C “Bulls-Eye” Label, Package of 10
BE-175F
Consult Sales  
Availability: 
 
 
79°C “Bulls-Eye” Label, Package of 10
BE-225F-30
Consult Sales  
Availability: 
 
 
107°C “Bulls-Eye” Label, Package of 30
BE-300F-30
Consult Sales  
Availability: 
 
 
149°C “Bulls-Eye” Label, Package of 30
All amounts shown in EUR
Note: To order bag of 30, add “-30” to Model No.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Temperature Range select from:
100F for 38°C
110F for 43°C
120F for 49°C
125F for 52°C
130F for 54°C
140F for 60°C
150F for 66°C
160F for 71°C
170F for 77°C
175F for 79°C
180F for 82°C
190F for 88°C
200F for 93°C
210F for 99°C
220F for 104°C
225F for 107°C
230F for 110°C
240F for 116°C
250F for 121°C
260F for 127°C
270F for 132°C
275F for 135°C
280F for 138°C
290F for 143°C
300F for 149°C

(2) Package Quantity select from:
Nothing(leave field blank) for Standard Unit
-30 for package of 30
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.