Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Compression Fittings

BRLK and SSLK

Compression fittings for sensor probes - order online | BRLK and SSLK

Compression fittings for sensor probes - order online

25,05 SSLK-M30-18T

  • Ferrule design for a positive pressure seal
  • Heavy Duty Construction in Stainless Steel or Brass
  • Available For Metric and Imperial Protection Tube Diameters
  • BSPT, BSPP and NPT Threads Available
Thermocouples - View related products

Description

Low cost OMEGAlok® compression fittings are available with BSP Parallel, BSP Tapered or NPT Tapered threads to meet most application needs.

Examples of popular sizes are shown in the "To Order" Box. Use the Part Number Builder below to select from all available models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Compression Glands With BSP Tapered Threads
  
SSLK-M15-18T
€35.13
Availability: 5 weeks
 
1.5 mm Tube OD ,1/8" BSPT, 316 SS Compression Fitting
  
SSLK-M30-18T
€25.05
Availability: 1 week
 
3 mm Tube OD ,1/8" BSPT, 316 SS Compression Fitting
  
SSLK-M30-14T
€35.11
Availability: 1 week
 
3 mm Tube OD ,1/4" BSPT, 316 SS Compression Fitting
  
SSLK-M60-14T
€35.11
Availability: 5 weeks
 
6 mm Tube OD ,1/4" BSPT, 316 SS Compression Fitting
  
SSLK-M60-12T
€43.39
Availability: 1 week
 
6 mm Tube OD ,1/2" BSPT, 316 SS Compression Fitting
  
SSLK-M60-38T
€43.39
Availability: In Stock
 
6 mm Tube OD ,3/8" BSPT, 316 SS Compression Fitting
Compression Glands With BSP Parallel Threads
  
SSLK-M15-18P
Consult Sales  
Availability: 
 
 
1.5 mm Tube OD ,G1/8" (BSPP), 316 SS Compression Fitting
  
SSLK-M30-18P
€24.15
Availability: 5 weeks
 
3 mm Tube OD ,G1/8" (BSPP), 316 SS Compression Fitting
  
SSLK-M30-14P
€33.85
Availability: 5 weeks
 
3 mm Tube OD ,G1/4" (BSPP), 316 SS Compression Fitting
  
SSLK-M60-14P
€41.84
Availability: 5 weeks
 
6 mm Tube OD ,G1/4" (BSPP), 316 SS Compression Fitting
  
SSLK-M60-12P
€43.39
Availability: 1 week
 
6 mm Tube OD ,G1/2" (BSPP), 316 SS Compression Fitting
  
SSLK-M60-38P
€43.39
Availability: 1 week
 
6 mm Tube OD ,G3/8" (BSPP), 316 SS Compression Fitting
Compression Glands With NPT Tapered Threads
Click to expand/minimize a list of what others bought with theSSLK-18-18
SSLK-18-18
25.05
Availability: In Stock
 
1/8" Tube OD ,1/8" NPT, 316 SS Compression Fitting
Click to expand/minimize a list of what others bought with theSSLK-14-18
SSLK-14-18
22.89
Availability: 1 week
 
1/4" Tube OD ,1/8" NPT, 316 SS Compression Fitting
Click to expand/minimize a list of what others bought with theSSLK-14-14
SSLK-14-14
22.89
Availability: In Stock
 
1/4" Tube OD ,1/4" NPT, 316 SS Compression Fitting
All amounts shown in EUR
Note: For complete specs and replacement ferrules please view PDF file, link below
Ordering Example: (1) SSLK-M30-18T 316 SS Compression gland for 3 mm tube O.D. 1/8, €25.05

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Material select from:
SSLK for 316 Stainless Steel
BRLK for Brass

(2) Tube O.D. select from:
M15 for 1.5 mm
M20 for 2 mm
M30 for 3 mm
M45 for 4.5 mm
M60 for 6 mm
116 for 1/16 in
18 for 1/8 in
316 for 3/16 in
14 for 1/4 in
38 for 3/8 in
12 for 1/2 in

(3) Thread Type and Size select from:
18T for 1/8 in BSPT R1/8
14T for 1/4 in BSPT R1/4
12T for 1/2 in BSPT R1/2
18P for 1/8 in BSPP G1/8
14P for 1/4 in BSPP G1/4
12P for 1/2 in BSPP G1/2
116 for 1/16 in NPT
18 for 1/8 in NPT
14 for 1/4 in NPT
38 for 3/8 in NPT
12 for 1/2 in NPT
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.