Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters

CP, DPP, RHS,RHP,RS Series

Panel Punches and Hole Saws for Thermocouple Connectors | CP, DPP, RHS,RHP,RS Series

Panel Punches and Hole Saws for Thermocouple Connectors

35,62 RHS-43

  • DIN Size Panel Punches
    •1/32, 3/64, 1/16, 1/16 Square, 1/8 and 1/4 DIN Sizes
    • Will Accept any Standard DIN Size Controllers and Panel Meters
    • Will Cut a Clean Hole in up to 11 Gage (.090) Aluminum or up to 14 Gage (.075) Mild Steel
  • Rectangular Hole Punches
    • Rugged Industrial Design
    • Square Corners
    • Sizes to Mount All OMEGA Connectors
    • Keyed Design Assures Alignment of Punch and Die
    •Simply Drill a Pilot Hole and Then Punch Out the Exact Shape for Your Connector
  • Round Hole Punches
    • No Reaming or Filing
    • 6.35 mm (1/4") or 9.52 (3/8") Pilot Hole
    • Exact Size for RMJ and RSJ Connectors
  • Hole Saws
    • For Panels Over 3 mm (1/8")Thick
    • Replaceable Blades
    • 6.35 mm (1/4") Pilot Drill
Thermocouple Connectors and Panel Systems - View related products

Description

Panel Punches
The panel punches are designed to create panel cut outs for OMEGA's family of thermocouple connectors. Three styles of panel punches are available. The CP series is for rectangular connectors, the RHS is for round connectors and the DPP are DIN sized panel punches.

RHS Hole Saws
Use your hand drill or drill press to fabricate jack panels with hole saws and around hole connectors. When the plate is too thick for punches, the saw is the solution. Complete assembly including saw, pilot drill, and mandril.

Model Type Model
No.
Cutout Dimensions
mm (in)
Designed
For
Rectangular
Connectors
CP-1 8.1 x 16.8 (.318 x .661) SMP, SMPW
CP-2 9.5.1 x 16.7 (.375 x .656) NMP
CP-3 13.5 x 26.2 (.531 x 1.031) OST, OGP
NOX, OSTW
CP-4 13.1 x 36.8 (.516 x 1.450) OTP
CP-5 16.1 x 30.4 (.635 x 1.195) JP, SJP
CP-6 16.1 x 41.4 (.635 x 1.630) TPJ
CP-7 16.4 x 26 (.646 x 1.024) NHX
CP-8 9.9 x 19.4 (.390 x .765) SHX
DIN Size
Panel
Punches
DPP-1 22.2 x 45 (.874 x 1.772) 1/32 DIN
DPP-2 22.2 x 68 (.874 x 2.677) 3/64 DIN
DPP-3 22.2 x 92 (.874 x 3.622) 1/16 DIN
DPP-4 45 x 45 (1.772 x 1.772) 16 DIN Square
DPP-5 45 x 92 (1.772 x 3.622) 1/8 DIN
DPP-6 92 x 92 (3.622 x 3.622) 1/4 DIN
Round
Connectors
RHS-43 43 (111/16) Diameter CN77R3 & R5
Panel Meters
RHP-58 15.87 (.625) Diameter RMJ
RHP-78 22.22 (.875) Diameter RSJ
RHS-58 15.87 (.625) Diameter RMJ
RHS-78 22.22 (.875) Diameter RSJ
RS-58 15.87 (.625) Diameter RMJ
RS-78 22.22 (.875) Diameter RSJ
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Punches for Rectangular Connectors
CP-1
Consult Sales  
Availability: 
 
 
Rectangular punch, 8.1 x 16.8 mm (.318 x .66 in.)
CP-2
238.49
Availability: 1 week
 
Rectangular punch, 9.5.1 x 16.7 mm (.375 x .656 in.)
CP-3
194.12
Availability: 1 week
 
Rectangular punch, 13.5 x 26.2 mm (.531 x 1.03 in.)
CP-4
Consult Sales  
Availability: 
 
 
Rectangular punch, 13.1 x 36.8 mm(.516 x 1.450 in.)
CP-5
Consult Sales  
Availability: 
 
 
Rectangular punch, 16.1 x 30.4 mm (.635 x 1.195 in.)
CP-6
Consult Sales  
Availability: 
 
 
Rectangular punch, 16.1 x 41.4 mm (.635 x 1.630 in.)
CP-7
Consult Sales  
Availability: 
 
 
Rectangular punch, 16.4 x 26 mm (.646 x 1.024 in)
DIN Size Panel Punches
DPP-1
793.41
Availability: 1 week
 
DIN size panel punch, 22.2 x 45 mm (.874 x 1.772 in.)
DPP-2
698.43
Availability: 1 week
 
DIN size panel punch, 22.2 x 68 mm (.874 x 2.677 in.)
DPP-3
734.82
Availability: 1 week
 
DIN size panel punch, 22.2 x 92 mm (.874 x 3.622 in.)
DPP-4
984.26
Availability: 1 week
 
DIN size panel punch, 45 x 45 mm (1.772 x 1.772 in.)
DPP-5
1,173.23
Availability: 1 week
 
DIN size panel punch, 45 x 92 mm (1.772 x 3.622 in.)
DPP-6
1,008.29
Availability: 1 week
 
DIN size panel punch, 92 x 92 mm (3.622 x 3.622 in.)
Punches for Round Connectors
RHS-43
Consult Sales  
Availability: 
 
 
Round punch, 43 mm (1 11/16 in.) Diameter
RHP-58
Consult Sales  
Availability: 
 
 
Round punch, 15.87 mm (.625 in.) Diameter
RHP-78
108.23
Availability: 5 weeks
 
Round punch, 22.22 mm (.875 in.) Diameter
Hole Saws
RHS-58
31.40
Availability: 1 week
 
Round hole saw, 15.87 mm (.625 in.) Diameter
RHS-78
31.40
Availability: 1 week
 
Round hole saw, 22.22 mm (.875 in.) Diameter
RS-58
38.64
Availability: 7 weeks
 
Replacement saw for RHS-58, 15.87 mm (.625 in.) Diameter
RS-78
24.91
Availability: 1 week
 
Replacement saw for RHS-78, 22.22 mm (.875 in.) Diameter
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.