Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

PID Control Modules - Single and Dual loop PID Temperature Control

CS Series - Process Control Modules

PID Control Modules | CS Series - Process Control Modules

PID Control Modules

See All Models Below

CE
  • Single- and Dual-Loop Models Available
  • Temperature, Strain Gage, and Process PID Controllers
  • Analog and Digital I/O Models
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With any CS Series Master Controller (CSMSTRGT, CSMSTRSX, CSMSTRLE, CSMSTRV2)

Description

Model CSPID / CSPID2 Single and Dual Loop PID Control Modules
  • Performs Heat (Reverse), Cool (Direct), or Heat/Cool (Reverse/Direct)
  • Universal Inputs Accept B, C, E, J, K, R, N, S, and T Type Thermocouples, 100 Ω 385/392 and 120 Ω 672 Type RTDs (2- or 3-wire), 0 to 10V and 0/4 to 20mA Signals
  • Hot-Swappable Replacement Reduces Downtime
  • Auto Addressing Minimizes Configuration Time
  • Fully Isolated Design Provides Reliable Operation
  • PID Control with Reduced Overshoot
  • On-Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay, Triac, or Solid State (NFET)
  • DC Analog Output (Optional, CSPID1 Only)
  • Heater Current Input (Optional) Ensures Detection of Heater Circuit Failure
Model CSTC8 / CSRTD6 Dedicated High-Density Temperature Input Modules
  • Models Available for Thermocouple or RTD Inputs
  • Unused inputs can be disabled to increase overall reading rate
  • Programmable slope and offset correction to remove sensor error
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With Any CS Series Modules
Model CSINI8/CSINV8/CSINI8L/CSINV8L Dedicated High-Density Analog Input Modules
  • Accept up to Eight ±10V or 0/4 to 20 mA Inputs per Module
  • "L" Series Modules Offer 100 Linearization Points per Input
  • Unused Inputs Can be Disabled to Increase Overall Reading Rate
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With any CS Series Modules
Model CSDIO14 Digital I/O Module with Logic Engine
  • 8 Input / 6 Output Digital Module
  • Inputs Isolated From Outputs
  • Inputs Independently Switch Selectable for Sink or Source Signals
  • Inputs Independently Configurable for High or Low Active State
  • Inputs Independently Switch Selectable for High or Low Frequency Signals
  • Relay or NFET Output Models Available
  • Can be Used in Conjunction With any CS Series Modules
Model CSSG Strain Gage PID Control Module
  • Performs Reverse, Direct, or Reverse/Direct Control
  • Input Accepts 20mV, 33mV, or 200mV Strain Gage Signals
  • Secondary Input for Calculation of Difference, Sum, Average, etc.
  • Selectable 5 or 10V Excitation
  • Three Alarm Outputs per Module
  • Fully Isolated Design Provides Reliable Operation
  • PID Control With Reduced Overshoot
  • On Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay or Solid State (NFET)
  • DC Analog Output Optional
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Dedicated High-Density Temperature Input Modules
CSTC8000
Consult Sales  
Availability: 
 
 
8 channel thermocouple module
CSRTD600
Consult Sales  
Availability: 
 
 
6 channel input, RTD, 2- or 3-wire
Digital and Analog Configurable I/O Modules
CSDIO14R
Consult Sales  
Availability: 
 
 
8 inputs 6 relay outputs
CSDIO14S
404.48
Availability: 1 week
 
8 inputs 6 solid state (NFET) outputs
CSINV800
Consult Sales  
Availability: 
 
 
8 channel ±10V input module
CSINI800
Consult Sales  
Availability: 
 
 
8 channel 0(4) to 20 mA input module
CSOUT400
447.86
Availability: 1 week
 
4 channel analog output
Single and Dual Loop PID Temperature Control Modules
CSPID1R0
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs
CSPID1RA
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, analog output
CSPID1RM
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, heater current input
CSPID1S0
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs
CSPID1SA
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, analog output
CSPID1SM
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, heater current input
CSPID1TA
Consult Sales  
Availability: 
 
 
Single loop module, triac outputs, analog output
CSPID2R0
469.28
Availability: 1 week
 
Dual loop module, relay outputs
CSPID2RM
512.49
Availability: 1 week
 
Dual loop module, relay outputs, heater current input
CSPID2S0
Consult Sales  
Availability: 
 
 
Dual loop module, solid state outputs
CSPID2SM
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs, heater current input
CSPID2T0
Consult Sales  
Availability: 
 
 
Dual loop module, triac outputs
CSPID2TM
512.49
Availability: 1 week
 
Dual loop module, triac outputs, heater current input
Single and Dual Loop PID Strain Gage Control Modules
CSSG10RA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, relay outputs, analog out
CSSG10SA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, solid state (NFET) outputs, analog out
CSSG11RA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage inputs, relay outputs, analog out
CSSG11SA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage inputs, solid state (NFET) outputs, analog out
Master Controller Module
CSMSTRV2
Consult Sales  
Availability: 
 
 
Modular controller master, communicates with and powers up to 16 slave modules - see related products
CSMSTRLE
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules - see related products
CSMSTRSX
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules, data logger, web server and QVGA virtual HMI - see related products
CSMSTRGT
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules, data logger, web server and full VGA virtual HMI - see related products
Software and Programming Cable
SFCRM200
Consult Sales  
Availability: 
 
 
Crimson 2 programming software, manual and USB programming cable
DIN Rail
DRTB-RAIL-3575
10.23
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
DRTB-RAIL-3575-1
5.72
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
DRTB-RAIL-3515
18.20
Availability: 1 week
 
DIN rail 35 x 15 mm, 2 m long
DRTB-RAIL-3515-1
8.42
Availability: 1 week
 
DIN rail 35 x 15 mm, 1 m long
DRTB-RAIL-SBKT-1-6PK
12.40
Availability: 6 weeks
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
DRTB-RAIL-SBKT-45D-6PK
12.62
Availability: 1 week
 
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
All amounts shown in EUR
Note: Comes with complete operator's manual.

Product Manuals:

Download CSPID Series - Process Control PID Modules
Download CSTC, CSRTD, CSINI, CSINV Series - Process Control Analog Input Modules
Download CSSG1 Series - Process Control Strain Gage Modules
Download CSOUT Series - Process Control Analog Output Modules
Download CSDIO Series - Process Control Digital I/O Modules

Software:

Download G3 Series Crimson 2 Programming Software
Download G3 Series Crimson 3 Programming Software
We noticed you are from the US. Visit your local site for regional offers and live support.