Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Heavy Duty Cartridge Heaters

C-HD Series

Heavy Duty Cartridge Heaters | C-HD Series

Heavy Duty Cartridge Heaters

See All Models Below

  • C-HD Series
    • Reliable, Premium Quality
    • CSA Certified
    • Lengths from 21/2 to 25"
    • 120 and 240 Vac Models
  • CTRH Series
    • 0.553 and 0.66" Dia.
    • 1,670 - 5,130 Watts
    • 120, 208, 240 and 480 Vac
    • 50 and 55 W/In2
    • 304 Stainless Steel Sheath

Description

More information about how Cartridge Heaters work in this link.

OMEGALUX™ C Series heavy duty cartridge heaters are especially suited for use in applications involving hot plates, molds, dies, platens and container heating.

Type CTRH is an extra high-quality cartridge heater. It is available in 0.553 and 0.663" diameter, sheath lengths up to 41/2 feet, and 50 - 55 W/In2 to heat materials up to 800°F.

C-HD Series

15/16" Diameter
Shth. Lgth. Watts W/In2 Model No. Wt (Lb.)
2 1/227550C-602/*0.31
3 1/825034C-621/*0.31
4 5/845038C-622/*0.44
4 7/814011C-625/*0.44
4 7/845036C-605/*0.44
7 7/850024C-607/*0.5
9 1/255021C-608/*0.5
1162521C-609/*0.75
12 1/270020C-610/*0.75
1795020C-613/*1
18 1/21,05020C-614/*1
315022C-620/*0.3
3 3/819024C-604/*0.31
6 3/835021C-606/*0.5
211,20020C-626/240V1.2
231,32520C-627/240V1.5
251,50020C-628/240V1.6


1" Diameter
Shth. Lgth. Watts W/In2 Model No. Wt (Lb.)
3 3/8"30035C-703/*0.31
4 7/837528C-704/*0.5
6 3/860033C-705/*0.63
7 7/850022C-706/*0.75
9 3/870026C-707/*0.75
10 7/875023C-708/*1
12 3/880022C-709/*1.13
18 3/81,25023C-713/*1.75
3 1/816521C-702/*0.31
211,30021C-714/240V2.1
231,42520C-715/240V2.2
251,37518C-716/240V2.25


1 19/64" Diameter
Shth. Lgth. Watts W/In2 Model No. Wt (Lb.)
3 1/235033C-803/*0.5
4 7/860037C-806/*0.75
7 5/81,00037C-830/*1.25
7 5/81,20044C-810/*1.25
10 1/21,00026C-812/*1.75
4 7/830019C-804/*0.75
6 1/450023C-807/*1
7 5/850018C-808/*1.25
965020C-811/*1.5
11 7/875017C-813/*2
14 5/81,25022C-815/*2.25
161,30021C-816/*2.75
17 1/21,40020C-817/240V3
20 1/41,62520C-819/240V3.5
24 1/21,78018C-822/240V3.75
*C Series Cartridge heaters are available in 120 or 240 Vac.
To Order, add specified voltage as a suffix.


CTRH Series
Dia.
(in.)
Shth. Lgth. Watts W/In2 Model No. Wt (Lb.)
0.553201,67055CTRH-520/120V1.3
0.553242,47555CTRH-524/*1.5
0.553282,44055CTRH-528/*1.8
0.553322,82055CTRH-532/*2
0.553363,20055CTRH-536/†2.3
0.553403,58055CTRH-540/†2.5
0.553443,97055CTRH-544/†2.8
0.553484,35055CTRH-548/#3
0.553524,73055CTRH-552/#3.3
0.66201,81050CTRH-620/120V1.6
0.66242,47550CTRH-624/*1.8
0.66282,64050CTRH-628/*2.1
0.66323,06050CTRH-632/*2.4
0.66363,47050CTRH-636/†2.7
0.66403,88050CTRH-640/†3
0.66444,30050CTRH-644/#3.3
0.66484,61050CTRH-648/#3.6
0.66525,13050CTRH-652/#3.9
*CTRH Cartridge heaters are available in 120, 208 or 240 Vac.
†Heaters available in 208 or 240 Vac.
#Heaters available in 208, 240 or 480 Vac.
To Order, add specified voltage as a suffix.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
C-714/240V
Consult Sales  
Availability: 
 
 
Cartridge heater, 1300 W, 240 V, 1" diameter
C-808/120V
Consult Sales  
Availability: 
 
 
Cartridge heater, 500 W, 120 V, 1 19/64" diameter
CTRH-532/208V
Consult Sales  
Availability: 
 
 
Cartridge heater, 2820 W, 208 V
All amounts shown in EUR

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Series select from:
C for C-HD Series
CTRH for CTRH Series

(2) Code in Part Number select from:
5 for code 5
6 for code 6
7 for code 7
8 for code 8

(3) Code in Part Number select from:
02 for code 02
03 for code 03
04 for code 04
05 for code 05
06 for code 06
07 for code 07
08 for code 08
09 for code 09
10 for code 10
11 for code 11
12 for code 12
13 for code 13
14 for code 14
15 for code 15
16 for code 16
17 for code 17
19 for code 19
20 for code 20
21 for code 21
22 for code 22
24 for code 24
25 for code 25
26 for code 26
27 for code 27
28 for code 28
30 for code 30
32 for code 32
36 for code 36
40 for code 40
44 for code 44
48 for code 48
52 for code 52

(4) Voltage select from:
120V for 120 Vac
208V for 208 Vac
240V for 240 Vac
480V for 480 Vac
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.