DRF-LC
Load Cell Signal Conditioner - order
€244,65
DRF-LC-24VDC-30MV-4/20
-
Signal conditioner for Load Cells with 1 mV/V, 2 mV/V
and 3 mV/V Output
-
Full Scale at 10 mV, 20 mV and 30 mV
-
Pre-tare Jumpers at 50%, 25% and 0%
-
Accuracy 0.2%
-
Response Time < 75 ms
-
Galvanic Isolation between Input, Output and Power
Description
The DRF-LC series is no longer available. Please refer to our
TXDIN1600S
or
DRC-4710 and 4720
as an alternative
.
Find how signal conditioning works on this link.
The signal conditioner of the DRF series DIN rail signal conditioners are
designed to accept a broad range of input signals,
such as ac and dc voltage and current, frequency,
temperature (thermocouple and RTD), and process
transducers, and provide standard process outputs
of either 4-20mA, or 0-10V. The DRF series
feature a modern housing design, that is easily
mounted on standard 35 mm DIN rails. Connections
are safely and securely made through pluggable
screw terminal connectors, with input and output
connections on the opposite sides of the module.
The DRF-LC signal conditioner accepts a load cell input
and provides an isolated 0 to 10 Vdc or 4 to 20 mA
output. Models are available with three different power
options, 24 Vdc, 115 Vac and 230 Vac.
The DRF-LC are ideally suited for industrial
applications. The DRF-LC feature galvanic isolation between input,
output and power up to 3500 Veff (model specific).
Module response time is 75 ms or less.
The FAR-1 power supply is an ideal companion product for the DRF-LC. It provides a regulated 10Vdc output
that may be used to power up to 4 load cells.
Range Code Table
Range Code | Range |
10MV | 0 to 10 mV |
20MV | 0 to 20 mV |
30MV | 0 to 30 mV |
SPECIFICATIONS
Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 250 ppm/°C typical (max <200ppm/°C)
Response Time: <75 mS (90% of signal)
Bandwith: 20 Hz (-3dB)
Pretare: 50%, 25% and 0% by jumpers
Impedance: 5 M Ω
Over Range Protection: 15 V max differential input
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz,
115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ
Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
|
|
Electrical Connections: Plug-in screw terminals
Protection: IP-30
MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D
(AC Powered models):
110 H x 37 W x 93 mm D
Operating Temperature: 0 to 60°C
Storage Temperature: -20 to 70°C |
† All amounts shown in EUR
Ordering Example: (1) DRF-LC-24VDC-30MV-4/20 Load cell signal conditioner with 0-30mV input and 4-20mA output, 24 Vdc power, €244.65
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Power select from:24VDC for 24Vdc power
115VAC for 115Vac power
230VAC for 230Vac power
(2)
Input Range Code select from:10MV for 0-10mV
20MV for 0-20mV
30MV for 0-30mV
(3)
Output select from:4/20 for 4-20mA
0/10 for 0-10V
Note: All combinations may not be valid, check spec sheet for valid part numbers.