Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

ELC Programmable Logic Controllers (PLCs)

ELC-PLC Series

ELC Programmable Logic Controllers (PLCs) | ELC-PLC Series

ELC Programmable Logic Controllers (PLCs)

See All Models Below

1 year warranty CE
  • Base Models with 10 to 28 I/O, Expandable to 256
  • Half the Size of Most PLCs
  • 1-, 4-, 8-, 16-and 32-Bit Instructions
  • DIN Rail Mountable, No Rack Required
  • Built-in Integral LCD Display (PA models)
  • High-level Network Access - Modbus TCP, DeviceNet and Profibus
  • Remote Modules for Analogue I/O, Digital I/O, Thermocouples and Pt100 RTDs

Description

The Eaton Logic Controller (ELC) is Eaton Cutler-Hammer’s latest offering into the PLC (Programmable Logic Controller) market. Less than half the size of a typical brick PLC, the ELC is a micro-PLC with features previously found only in larger, much more expensive rack-mount PLCs:
  • Built-in digital and analogue I/O for low-cost standalone control
  • Local I/O expandable to 256; I/O expansion modules connect easily with no extra wiring
  • Removable terminal blocks for easy wiring
  • 2 serial ports with Modbus RTU supported on both
  • Real-time clock/calendar
  • High-speed pulse inputs and outputs
  • Powerful instruction set:
    --- Floating point maths
    --- Trig functions
    --- Clock/calendar instructions
    --- Modbus RTU/ASCII instructions
    --- High-speed pulse capture/pulse output
    --- Interrupts
    --- Matrix operations
    --- Retentive data storage
    --- Stepper motor positioning control
    --- PID functions with Autotune
    --- Fuzzy temperature control
With the ELC, I/O can be local or highly distributed. All of the ELC special and analogue modules (analogue I/O, thermocouple, RTD, motion control) are capable of remote connection via a 2-wire RS485 interface using Modbus protocol. Additional remote I/O modules are available (see link below.)
Choose from one of 5 different controller styles:
  • PB models: 14 local I/O expandable to 256, 3.8K program steps, 2 serial ports
  • PC models: 12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers
  • PH models: 12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 100 KHz high-speed counters and pulse outputs
  • PA models: 10 local I/O (including analog I/O) expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 configurable 7-segment displays
  • PV models: 28 local I/O expandable to 512, 16K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 200 KHz high-speed counters and pulse outputs
Please note: All of the PLCs require the ELCSOFT software and either ELC-CBPCELC1 or ELC-CBPELC3 cable.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
ELC-PA10AADR
Consult Sales  
Availability: 
 
 
4 DC In / 2 Relay Out Digital, 2 In / 2 Out Analogue, Clock/Calendar
ELC-PA10AADT
517.31
Availability: 1 week
 
4 DC In / 2 Transistor Out Digital, 2 In / 2 Out Analogue, Clock/Calendar
ELC-PH12NNDT
Consult Sales  
Availability: 
 
 
8 DC In, 4 Transistor Out, Clock/Calendar, High-Speed Counters
ELC-PB14NNDT
283.30
Availability: 1 week
 
8 DC In, 6 Transistor Out
DIGITAL I/O EXPANSION MODULES
ELC-EX06NNNI
Consult Sales  
Availability: 
 
 
6 High-Current Relay Outputs (6A)
ELC-EX08NNAN
Consult Sales  
Availability: 
 
 
8 AC Inputs
ELC-EX08NNDN
Consult Sales  
Availability: 
 
 
8 DC Inputs
ELC-EX08NNNR
Consult Sales  
Availability: 
 
 
8 Relay Outputs
ELC-EX08NNDR
Consult Sales  
Availability: 
 
 
4 DC Inputs, 4 Relay Outputs
ELC-EX08NNDT
Consult Sales  
Availability: 
 
 
4 DC Inputs, 4 Transistor Outputs
ELC-EX08NNNT
Consult Sales  
Availability: 
 
 
8 Transistor Outputs
ELC-EX08NNSN
Consult Sales  
Availability: 
 
 
8 Switch Inputs
ELC-EX16NNDR
Consult Sales  
Availability: 
 
 
8 DC Inputs, 8 Relay Outputs
ELC-EX16NNDT
Consult Sales  
Availability: 
 
 
8 DC Inputs, 8 Transistor Outputs
ANALOGUE I/O EXPANSION MODULES
ELC-AN04ANNN
Consult Sales  
Availability: 
 
 
4 Analogue Inputs
ELC-AN02NANN
Consult Sales  
Availability: 
 
 
2 Analogue Outputs
ELC-AN04NANN
456.19
Availability: 8 weeks
 
4 Analogue Outputs
ELC-AN06AANN
Consult Sales  
Availability: 
 
 
4 Analogue Inputs, 2 Analogue Outputs
ELC-TC04ANNN
499.33
Availability: 1 week
 
4 Thermocouple Inputs - Types J, K, R, S, T
ELC-PT04ANNN
372.47
Availability: 1 week
 
4 Platinum RTD Inputs, PT100
ACCESSORIES
ELCSTARTKIT1
Consult Sales  
Availability: 
 
 
Includes ELC-PA10AADT, ELC-PS01, ELC-GP04, ELC-CBPCELC3, ELC-CBPCGP3, ELCSOFT, ELCSOFTGP
ELC-GP02
Consult Sales  
Availability: 
 
 
ELC graphics panel, monochrome, 160x32 pixels, 10 keys
ELC-GP04
€573.33
Availability: 8 weeks
 
ELC graphics panel, monochrome, 128x64 pixels, 5 keys + Shift
ELC-MC01
€512.14
Availability: 1 week
 
Motion Control Module, 1 Axis (up to 8 modules per controller)
ELC-COENETM
€745.92
Availability: 9 weeks
 
Ethernet Communications Module (requires ELC-PV series controller)
ELC-CODNET
Consult Sales  
Availability: 
 
 
DeviceNet Communications Module
ELC-GPXFERMOD
Consult Sales  
Availability: 
 
 
ELC graphics panel transfer module
ELC-CBPCELC1
Consult Sales  
Availability: 
 
 
ELC Programming/Communications Cable, 1 metre length
ELC-CBPCELC3
Consult Sales  
Availability: 
 
 
ELC Programming/Communications Cable, 3 metre length
ELC-CBPCGP3
Consult Sales  
Availability: 
 
 
Graphics Panel Programming Cable, 3 metre length
ELC-485APTR
Consult Sales  
Availability: 
 
 
RS485 Easy Connect Adapter
ELC-ACPGMXFR
Consult Sales  
Availability: 
 
 
Program Transfer Module for ELC controllers
ELC-ACCOVER
Consult Sales  
Availability: 
 
 
Plate Mount for Special Modules
ELC-PS01
Consult Sales  
Availability: 
 
 
ELC power supply, 24 Vdc, 1 A. 100-240Vac Powered
ELC-PS02
Consult Sales  
Availability: 
 
 
ELC power supply, 24 Vdc, 2 A. 100-240Vac Powered
ELCSOFT
Consult Sales  
Availability: 
 
 
ELC programming software for ELC controllers
ELCSOFTGP
Consult Sales  
Availability: 
 
 
ELC programming software for ELC graphics panels
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.