€40,79 EXGG-B-20-7.5M
Description
Compensating Extension Wires for Platinum 6% Rhodium (-)/Platinum 30% Rhodium (+) ThermocouplesModel No. | Insulation | AWG No. | Type Wire | Insulation | Max. Temp | Nominal Size (mm) | Wt.† kg/300m | ||
Conductor | Overall | °F | °C | ||||||
EXGG-B-20 | Glass | 20 | Solid | Glass Braid | Glass Braid | 212 | 100 | 1.52 x 2.41 | 4 |
EXTT-B-26S | PFA | 26 | 7 x 34 | PFA | PFA | 212 | 100 | 1.07 x 1.73 | 2.2 |
EXPP-B-24 EXPP-B-24S | Polyvinyl | 24 24 | Solid 7 x 32 | Polyvinyl Polyvinyl | Polyvinyl Polyvinyl | 212 212 | 100 100 | 1.91 x 3.05 4.62 x 3.41 | 2.2 5.3 |
EXFF-B-26S | FEP | 26 | 7 x 34 | FEP | FEP | 212 | 100 | 1.07 x 1.722.2 |
Part Number Builder