EXGG-J, EXTT-J, EXPP-J and EXFF-J
Spool of extension grade thermocouple wire type j
€32,17
EXFF-J-24-25
-
High Quality Type "J" Thermocouple Duplex Extension Grade Wire
-
In Stock - Available for Immediate Shipment
-
Choice of Insulation, Wire Gage, & Length
Description
ANSI Color Code :Positive Wire, White ; Negative Wire, Red; Overall, Brown
Use the table below as a guide for types available. The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Insulation | AWG No. | Model Number | Price 1000' | Type Wire | Insulation | Max. Temp* | Nominal Size | Wt. lb/1000' | Conductor | Overall | °F | °C | Glass | 16 | EXGG-J-16 | $625 | Solid | Glass Braid | Glass Braid | 392 | 200 | .085 x .130 | 23 | Neoflon PFA | 16 | EXTT-J-16 | 1050 | Solid | PFA | PFA | 392 | 200 | .086 x .152 | 21 | 20 | EXTT-J-20 | 455 | Solid | PFA | PFA | 392 | 200 | .068 x .116 | 11 | 24 | EXTT-J-24 | 345 | Solid | PFA | PFA | 392 | 200 | .056 x .092 | 7 | Polyvinyl | 14 | EXPP-J-14 | 775 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .134 x .288 | 34 | 16 | EXPP-J-16 | 435 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .123 x .207 | 26 | 16 | EXPP-J-16S | 660 | 7 x 24 | Polyvinyl | Polyvinyl | 221 | 105 | .139 x .226 | 26 | 20 | EXPP-J-20 | 215 | Solid | Polyvinyl | Polyvinyl | 221 | 105 | .095 x .151 | 16 | 20 | EXPP-J-20S | 385 | 7 X 28 | Polyvinyl | Polyvinyl | 221 | 105 | .123 x .175 | 17 | 24 | EXPP-J-24S | 320 | 7 x 32 | Polyvinyl | Polyvinyl | 221 | 105 | .082 x .134 | 12 | Neoflon FEP | 16 | EXFF-J-16 | 915 | Solid | FEP | FEP | 392 | 200 | .086 x .152 | 21 | 20 | EXFF-J-20 | 440 | Solid | FEP | FEP | 392 | 200 | .068 x .116 | 11 | 24 | EXFF-J-24 | 305 | Solid | FEP | FEP | 392 | 200 | .056 x .092 | 7 | |
*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire rounded up to the the next highest lb. (does not include packing material).
† All amounts shown in EUR
Ordering Example: (1) EXTT-J-24-25 25 foot spool of extension grade thermocouple wire, type J, 24 gage, PFA over PFA insulation, €35,79
Part Number Builder
Build Your Part Number Below
Option Descriptions:
(1)
Insulation select from:GG for Glass
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP
(2)
Wire Gauge select from:16 for 16 AWG (Avail GG TT PP FF)
20 for 20 AWG (Avail TT PP FF)
24 for 24 AWG ((Avail TT PP FF)
14 for 14 AWG (PP Only)
16S for 16 AWG Stranded (PP Only)
18S for 18 AWG Stranded (PP Only)
20S for 20 AWG Stranded (PP Only)
24S for 24 AWG Stranded (PP Only)
(3)
Special Limits of Error select from:Nothing(leave field blank) for Standard
-SLE for Special Limit of Error
(4)
Spool Length in Feet select from:25 for 25 Ft
50 for 50 Ft
100 for 100 Ft
200 for 200 Ft
500 for 500 Ft
1000 for 1000 Ft
Note: All combinations may not be valid, check spec sheet for valid part numbers.