€64,90 EXPP-J-20-TCB-P-25
Description
OMEGA™ extension cables are designed for use in connecting a thermocouple probe to a readout or indicator. Made from extension grade thermocouple wire, J, K and E wire types are rated from 0-105°C (32 to 22°F) for the insulation. The range type T extension wire is rated from -60° to 100°C (-76 to 212°F). Used for a wide variety of applications, these cables are constructed with color-coded extruded PVC or PFA applied to each wire leg. Another color-coded sheath of the same material is then extruded over the two primary legs. A metal overbraid is then applied over the insulated wire: tinned copper over PVC wire, stainless steel over PFA wire. This overbraid adds durability, flexibility and long-term abrasion protection to the wire, in addition to providing electrical shielding for use in noisy environments. Finally, a third layer of PVC or PFA is extruded over the entire assembly to protect the metal overbraid.Model Number | Calibration | Nominal Size (mm) | AWG No. |
EXPP-J-14-TCB-P EXPP-J-16-TCB-P EXPP-J-16S-TCB-P EXPP-J-20-TCB-P EXPP-J-20S-TCB-P EXPP-J-24S-TCB-P | J Iron- Constantan | 5.08 x 7.41 4.75 x 6.73 4.82 x 6.86 4.06 x 5.53 4.09 x 5.59 4.01 x 5.13 | 14 Solid 16 Solid 16 Stranded 20 Solid 20 Stranded 24 Stranded |
EXPP-T-14-TCB-P EXPP-T-16-TCB-P EXPP-T-20-TCB-P EXPP-T-20S-TCB-P | T Copper Constantan | 5.08 x 7.41 4.75 x 6.73 4.06 x 5.53 4.09 x 5.59 | 14 Solid 16 Solid 20 Solid 20 Stranded |
EXPP-K-14-TCB-P EXPP-K-16-TCB-P EXPP-K-16S-TCB-P EXPP-K-20-TCB-P EXPP-K-20S-TCB-P EXPP-K-24S-TCB-P | K CHROMEGA™- ALOMEGA™ | 5.08 x 7.41 4.75 x 6.73 4.82 x 6.86 4.06 x 5.53 4.09 x 5.59 4.01 x 5.13 | 14 Solid 16 Solid 16 Stranded 20 Solid 20 Stranded 24 Stranded |
EXPP-E-16-TCB-P EXPP-E-20-TCB-P EXPP-E-24S-TCB-P | E CHROMEGA Constantan | 5.08 x 7.41 4.06 x 5.53 4.01 x 5.13 | 16 Solid 20 Solid 24 Stranded |
Part Number Builder