Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Industrial, Networkable Message Displays

EZM, EZMT and EZMR Series

Industrial, Networkable Message Displays | EZM, EZMT and EZMR Series

Industrial, Networkable Message Displays

See All Models Below

CE
  • IP52 (NEMA 12) for Reliable Industrial Operation
  • Scroll and Blink Messages
  • International Character Set
  • ASCII Messages over RS232/422/485 or Ethernet
  • Multiple Marquees on the Same Network

Description

Easy connect to EZPLC for extremely low cost stand-alone production monitoring system. Combination of EZPLC and EZMarquee make a terrific system which pays for itself in less than 90 days! Monitor rate per hour, up-time/down-time, pass rate, alarms and archive data.

Monitor 8 Analogue Process Variables, Display on a Tri-colour Marquee and Turn 4 Alarms ON
Let’s read 4-20mA current signals from up to 8 different temperature/pressure flow gauges, scale the readings, display on a 2" red LED marquee, and activate up to 4 Relay outputs for your alarms and sirens when your process readings exceed programmed limits. The following stand alone system lets you take 4-20mA current inputs from up to 8 different analogue signals. All these sensors will feed input signal to EZPLC which is connected to EZMarquee via RS232/485 communication port. EZPLC can be used to scale all the inputs and display them on a 2" red LED marquee and can also turn Relay outputs to trigger alarms/sirens etc. Take input feed from up to 8 Analogue devices (pressure transducer, LVDT, etc), where you can display your process variables on a 2" EZMarquee via RS232/422/485. You also get 4 Relay outputs (AC/DC) to trigger sirens/alarms when your process variables go over your set points!

SPECIFICATIONS
Display Type: Red or Tri-colour
Agency Approvals: UL, CUL, CE
Enclosure: IP52 (NEMA 12)
Op. Temp.: 0 to 60° C Ambient
Storage Temp.: -40 to 95° C Ambient
Humidity: 10% to 95% RH, non-condensing
Input Power: 110VAC, 47-63Hz (220VAC versions available as special order)
Electrical Interference: NEMA ICS 2-230 Showering Arc
Electrical Tolerance: ANSI C37.90a- 1974 (SWC) Surge with-stand capability test
Vibration: 5-55 Hz 2G for 2 hours in the X, Y, and Z axis
Shock: 10G for under 12ms in the X, Y, and Z axis
Serial Comm.: RS232/422/485
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
EZMT-1L10C
Consult Sales  
Availability: 
 
 
Tricolour, 1 Line of 10 Characters
EZMR-2L10C
Consult Sales  
Availability: 
 
 
Red, 2 Lines of 10 Characters each
EZMR-2L20C-E
Consult Sales  
Availability: 
 
 
Red, 2 Lines of 20 Characters with Ethernet
Accessories
EZM-BKPLT
Consult Sales  
Availability: 
 
 
Back plate without grommets
EZM-MNTBRK2
Consult Sales  
Availability: 
 
 
Mounting brackets for 2 Line marquees, pack of 2
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.