€30,99 FTWF-3-8-150-R2
Description
OMEGA's range of fabricated stainless steel thermowells with an integral compression fitting are designed for use with our 3 or 6 mm diameter thermocouple or Pt100 sensors. They are ideally suited to applications where the sensor may need to be removed without affecting the process, such as in pipes and tanks.