See All Models Below
Description
The HHM-MN42 and HHM-MN47 multimeters have a non-contact voltage detector which quickly checks for the presence of voltage from 100 to 600 Vac.Specifications | HHM-MN42 | HHM-MN47 |
Ranging | Manual | Autoranging |
Display Counts | 2000 | 4000 |
Basic Accuracy | 0.5% | |
NC Voltage Detector | 100 to 600 Vac | 100 to 600 Vac |
DC Voltage | 600V (0.1 mV) | 600V (0.1 mV) |
AC Voltage | 600V (0.1 V) | 600V (0.1 mV) |
DC Current | 10A (1 μA) | 10A (0.1 μA) |
AC Current | — | 10A (0.1 μA) |
Resistance | 2M Ω (0.1 Ω) | 40M Ω (0.1 Ω) |
Capacitance | — | 100 μF (1pF) |
Frequency | — | 10 MHz (0.001 Hz) |
Temperature | — | 760°C (1400°F) |
Duty Cycle | — | 0.1 to 99.9% |
Diode/Continuity | Yes | |
Battery Test | 1.5V / 9V | — |
Dimensions | 150 x 70 x 48 mm | |
Weight | 255 g | |
Power | 9V battery (included) |