Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Precision Handheld Pumps for Pressure and Vacuum Calibration

HPP Series

Hand-pumps for pressure and vacuum calibration | HPP Series

Hand-pumps for pressure and vacuum calibration

1.035,23 HPP-600

2 year warranty
  • Pneumatic Models for Vacuum and Pressure to 41 bar (600 psi)
  • Hydraulic Model for 0 to 690 bar (0 to 10,000 psi)
  • Precision Vernier for Fine Adjustments
  • Designed for High Reliability and High Performance
Instrumentation for Pressure and Strain Measurements - View related products

Description

Omega’s HPP Series precision calibration pumps are designed to provide long term reliability in harsh environments. Four models are available to cover ranges from vacuum up to 690 bar (10,000 psi). Pumps can be purchased separately or as a kit that includes a carrying case, tubing and fittings.

HPP-100 & HPP-VAC
The HPP-100 and HPP-VAC are economical pumps designed for 0 to 6.9 bar (0 to 100 psi) or 0 to -0.95 bar (0 to -28 inHg vacuum). Both models feature dual O-rings on all pistons for smooth operation with zero leakage. A "mash proof" schrader valve replaces the needle valve commonly used for the vent.

SPECIFICATIONS FOR HPP-100/HPP-VAC
Range:
HPP-100: 0 to 6.9 bar (0 to 100 psi)
HPP-VAC: 0 to -0.95 bar (0 to -28 inHg vacuum)
Connections: (2) 1.8 NPT female ports
Size: 229 L x 38 mm Dia (9 x 1.5")
Weight: 680 g (1.5 lbs)


HPP-600
The HPP-600 is a pneumatic pump that can generate both vacuum and pressure. It covers a range from -0.95 bar (28 inHg) vacuum to 41 bar (600 psi) pressure. Dual O-rings, oversized check valves, and a "mash proof" vent valve ensure smooth, trouble free operation.

SPECIFICATIONS FOR HPP-600
Range: -0.95 to 41 bar (-28 inHg to 600 psi)
Connections: Top ¼ BSP female, side 1/8 BSP female (NPT adaptors included)
Weight: 907 g (2 lbs)


HPP-10K
The HPP-10K hydraulic pump can generate pressure from 0 to 690 bar (0 to 10,000 psi). It is compatible with most hydraulic fluids, oils and water. A precision stroke control adjustment allows for fast priming or shorter stroke for easier pumping at high pressure. It features a shatter proof reservoir, triple filtration system and a built in pressure relief valve.

SPECIFICATIONS FOR HPP-10K
Range: 0 to 690 bar (0 to 10,000 psi)
Connections: Top 3/8 BSP female, side ¼ BSP female (¼ NPT adaptors included)
Recommended Fluids: Distilled water or mineral based hydraulic oil
Wetted Parts: Stainless steel, polyurethane, PTFE and nitrile
Weight: 1360 g (3 lbs)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Pumps Only
HPP-100
581.90
Availability: 6 weeks
 
Handheld pressure pump, 0 to 6.9 bar (0 to 100 psi)
HPP-VAC
562.76
Availability: 4 weeks
 
Handheld vacuum pump, 0 to -0.95 bar (0 to -28 inHg vacuum)
HPP-600
1,035.23
Availability: 6 weeks
 
Handheld vacuum/pressure pump, -0.95 to 41 bar (-28 inHg to 600 psi)
HPP-10K
1,477.46
Availability: 5 weeks
 
Handheld hydraulic pressure pump, 0 to 690 bar (0 to 10,000 psi)
Pumps Kits (Kits include pump, carrying case, tubing with fittings)
HPP-100-KIT
730.75
Availability: 1 week
 
HPP-100 pump, carrying case, HPP-HOSE and 64 mm pressure gauge
HPP-VAC-KIT
730.71
Availability: 4 weeks
 
HPP-VAC pump, carrying case, HPP-HOSE and 64 mm pressure gauge
HPP-600-KIT
1,079.73
Availability: 6 weeks
 
HPP-600 pump, carrying case and HPP-600-HOSE
HPP-10K-KIT
1,611.77
Availability: 6 weeks
 
HPP-10K pump, carrying case, fluid bottle and HPP-10K-HOSE
Accessories
HPP-HOSE
€69.01
Availability: 4 weeks
 
0.6 m tubing with 1/8 NPT fittings for HPP-100 or HPP-VAC
HPP-600-HOSE
€110.64
Availability: 4 weeks
 
0.6 m tubing with 1/8 NPT fittings for HPP-600
HPP-10K-HOSE
€266.82
Availability: 4 weeks
 
0.9m high pressure hose for HHP-10K, with ¼ BSP to NPT adapter for connection to pump and ¼” NPT female port for UUT connection
HPP-10K-FW
€63.79
Availability: 1 week
 
Replacement filters and washers for HPP-10K
All amounts shown in EUR
Note: HPP series pumps and pump kits come with user guide.
Ordering Example: (1) HPP-100 Handheld pressure pump 0 to 6.9 bar (0 to 100 psi), €581.90  plus (1) HPP-600-KIT Vacuum to 41 bar (600 psi) pump kit with carrying case, tubing and fittings, €1,079.73, €581.90 + 1,079.73 = €1,661.63

Product Manuals:

Download Handheld pumps
Download Pneumatic Handheld pump
Download Hydraulic Calibration Hand Pump
We noticed you are from the US. Visit your local site for regional offers and live support.