Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

iServer MicroServer™ Barometric Pressure, Temperature, and Humidity Transmitters

iBTX and iBTHX Series

iServer MicroServer(tm) Barometric Pressure, Temperature, and Humidity Transmitters | iBTX and iBTHX Series

512,18 iBTX-D

CE
  • Virtual Chart Recorder
  • Web Server - No Special Software Required, Just Your Browser
  • Alarms by Email or Text Message
  • iBTX-SD: Record Years of Data on Popular SD Cards
  • Omega Enterprise Gateway (OEG) Monitors and Logs Multiple Devices & Provides OPC & Web API Connectivity
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

Find how Data Acquisition works on this link.

View Barometric Pressure, Temperature, and Humidity with a Web Browser

wireless transmiter system for temperature, humidity and pressure The OMEGA™ iBTHX transmitter lets you monitor and record barometric pressure, temperature, relative humidity, and dew point over an Ethernet network or the Internet with no special software except a Web browser. The iBTHX serves active Web pages to display real time readings; display charts of barometric pressure, temperature, and humidity; or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the Web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iBTHX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Adjustable Charts

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month, or one year.

Temperature and humidity can be charted across the full span (-40 to 85°C and 0 to 100% RH) or within any narrow range (such as 20 to 30°C). Barometric pressure can be displayed in hectopascals (hPa), millimeters of mercury (mmHg), or inches of mercury (inHg).

Display and Chart Measurements

The iBTHX transmitter comes complete with a barometric pressure, temperature, and humidity probe for measurement of a single location.

OMEGA™ offers a choice of industrial probes in 5" lengths, and a wand style for ambient indoor applications.

Award-Winning Technology

The OMEGA™ iBTHX is simple to install and use, and features OMEGA’s award-winning iServer technology that requires no special software except a Web browser.

The iBTHX connects to an Ethernet network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web browser, and it can be password protected.

From within an Ethernet LAN or over the Internet, the user simply types an IP address or an easy to remember name such as “Cleanroom 5” or “Server Room” in any Web browser, and the iBTHX serves a Web page with the current readings.

Email Alarms

All OMEGA iBT(H)X models that are on a LAN connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including text messages to cell phones and PDA's.

Typical Applications

The OMEGA iBTHX is excellent for monitoring temperature and humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical/food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, museums, manufacturing, greenhouses, and farm animal shelters.

NEW iBTX-SD with SD Flash Memory and LCD Display

The OMEGA iBTX-SD with LCD display adds several valuable features to the backlit local display of temperature and barometric pressure.

SD Flash Memory Card
The iBTX-SD comes complete with a removable SD Memory card that can store years of readings taken at ten second intervals

Records on SD Flash Cards
The data is recorded on widely available SD memory cards. The format is a simple “.txt” text file that is easily imported to spread sheets and other programs. It can be read on a PC or MAC with a USB card reader. You can also download the data remotely over an Ethernet network or the Internet.

Alarm Relays

The iBTX-SD features two 1.5 Amp relays. With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or pressure, and high or low set points. The relays can also be programmed to remain latched and require a manual reset if a limit is exceeded.

Battery Backup
The iBTX-SD comes with a universal 100 to 240 Vac power adapter. A standard 9 Volt Alkaline battery (also included) allows the device to log data for up to 2 days without external ac power. A failure on the Ethernet network will not interrupt data recording.

Link to Web CAM or IP Camera
If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.

Dimensions: mm (in)
Dimensions of the wireless receiver

Dimensions of the wireless receiver

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
iBTX-W
489,12
Availability: 7 weeks
 
iServer MicroServer&trade for barometric pressure and temperature, with AC power adaptor. Includes standard wand probe, 152mm cable with DB9 connector.
iBTX-W-5
534,82
Availability: 7 weeks
 
Same as iBTX-W except with industrial 137mm probe, 3m cable with DB9 connector.
iBTHX-W
647,36
Availability: 13 weeks
 
iServer MicroServer&trade for barometric pressure, temperature, humidity and dew point, with AC power adaptor. Includes standard wand probe, 152mm cable with DB9 connector.
iBTHX-W-5
683,33
Availability: In Stock
 
Same as iBTHX-W except with industrial 137mm probe, 3m cable with DB9 connector.
iServer with LCD Display, SD Flash Memory, Alarms and Battery Backup
iBTX-SD
650.45
Availability: 7 weeks
 
iServer MicroServer&trade for barometric pressure and temperature, LCD display, 2 GB SD flash memory card, 2-relay alarm and battery back-up, with AC power adaptor. Includes standard wand probe, 152mm cable with DB9 connector.
iBTX-SD-5
683.33
Availability: 7 weeks
 
Same as iBTX-SD except with industrial 137mm probe, 3m cable with DB9 connector.
Industrial iServer
iBTX-D
512.18
Availability: 7 weeks
 
iServer industrial MicroServer&trade for barometric pressure and temp; industrial probe 137 mm, cable 3m, stripped wire leads
iBTHX-D
621.90
Availability: 13 weeks
 
iServer industrial MicroServer&trade for barometeric pressure, temp, humidity and dew point; industrial probe 137 mm, cable 3 m, stripped wire leads
Accessories for iBTX-W and iBTX-M
iBTP-W-6
€163.01
Availability: In Stock
 
Wand probe, cable 152 mm with DB9 connector (barometric pressure/temperature)
iBTHP-W-6
€266.59
Availability: 13 weeks
 
Wand probe, cable 152 mm with DB9 connector (barometric pressure/temperature/humidity)
iBTP-5-DB9
€200.90
Availability: 2 weeks
 
Industrial 137 mm probe, cable 3 m with DB9 connector (barometric pressure/temperature)
iBTHP-5-DB9
€308.03
Availability: 3 weeks
 
Industrial 137 mm probe, cable 3 m with DB9 connector (barometric pressure/temp/humidity)
DB9-CA-3
Consult Sales  
Availability: 
 
 
Extension cable, 0.9 m with DB9 connector
Accessories for iBTX-D (Industrial iServer)
iBTP-5
€200.90
Availability: 2 weeks
 
Industrial probe 137 mm, cable 3m w/ stripped wire leads; barometric pressure/temp
iBTHP-5
€308.03
Availability: 1 week
 
Industrial probe 137 mm, cable 3m w/ stripped wire leads; bar/pressure/temp/humidity
LP-PS-1524
Consult Sales  
Availability: 
 
 
DIN rail mount 24Vdc power supply. 15W, 0.63 Amp, 25mm wide. Powered by 85 to 260 Vac, 47 to 63 Hz
Common Accessories
CAL-3-HU
Consult Sales  
Availability: 
 
 
Traceable calibration certificate, 3 humidity points: 25%, 50%, 75%, temp 25°C (for new units)
CAL-3-HU-P-T
Consult Sales  
Availability: 
 
 
NIST-traceable calibration certificate, 3 humidity, barometric pressure and temp points (for new units)
CAL-3-P
Consult Sales  
Availability: 
 
 
NIST-traceable calibration certificate, 3 barometric pressure points, temp 25°C (for new units)
CT485B-CAL-KIT
€200.65
Availability: 6 weeks
 
Calibration kit, 33% and 75% RH standards
iP-PC
Consult Sales  
Availability: 
 
 
Polyethylene probe cap, for wet environments, for industrial probes
iP-SC
€41.42
Availability: 6 weeks
 
Porous stainless steel probe cap, 5 µm porosity, for dusty and pressurized (<35 psi) environments, for industrial probes
All amounts shown in EUR

Product Manuals:

Download iBTX and iBTHX - Barometric Pressure, Temperature + Humidity iServer
Download iBTX-M - Barometric Pressure + Temperature
Download iBTX-M - iSERVER - ADDENDUM For iBTX-M
Download iBTX-M v3.0 - Barometric Pressure + Temperature (Firmware Version 3.0)
We noticed you are from the US. Visit your local site for regional offers and live support.