See All Models Below
Description
OMEGA™ dual-element thermocouple assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature rugged DTC connector terminations. SS, Inconel® and Super OMEGACLAD™ XL sheaths are available in sizes from 1.5 to 6.0 mm O.D., with either grounded, insulated, or exposed junctions. Mating connector is not included. Standard length is 300 mm, with other lengths available.Thermocouple Alloy |
Sheath Dia. (mm) |
Grounded Junction | Insulated Junction | Exposed Junction |
K CHROMEGA™-ALOMEGA™ SS Sheath |
1.5 3.0 4.5 6.0 |
CASS-IM15G-300-DUAL CASS-IM30G-300-DUAL CASS-IM45G-300-DUAL CASS-IM60G-300-DUAL |
CASS-IM15U-300-DUAL CASS-IM30U-300-DUAL CASS-IM45U-300-DUAL CASS-IM60U-300-DUAL |
CASS-IM15E-300-DUAL CASS-IM30E-300-DUAL CASS-IM45E-300-DUAL CASS-IM60E-300-DUAL |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL |
1.5 3.0 4.5 6.0 |
CAXL-IM15G-300-DUAL CAXL-IM30G-300-DUAL CAXL-IM45G-300-DUAL CAXL-IM60G-300-DUAL |
CAXL-IM15U-300-DUAL CAXL-IM30U-300-DUAL CAXL-IM45U-300-DUAL CAXL-IM60U-300-DUAL |
CAXL-IM15E-300-DUAL CAXL-IM30E-300-DUAL CAXL-IM45E-300-DUAL CAXL-IM60E-300-DUAL |
T COPPER-CONSTANTAN SS Sheath |
1.5 3.0 4.5 6.0 |
CPSS-IM15G-300-DUAL CPSS-IM30G-300-DUAL CPSS-IM45G-300-DUAL CPSS-IM60G-300-DUAL |
CPSS-IM15U-300-DUAL CPSS-IM30U-300-DUAL CPSS-IM45U-300-DUAL CPSS-IM60U-300-DUAL |
CPSS-IM15E-300-DUAL CPSS-IM30E-300-DUAL CPSS-IM45E-300-DUAL CPSS-IM60E-300-DUAL |
J IRON-CONSTANTAN SS Sheath |
1.5 3.0 4.5 6.0 |
ICSS-IM15G-300-DUAL ICSS-IM30G-300-DUAL ICSS-IM45G-300-DUAL ICSS-IM60G-300-DUAL |
ICSS-IM15U-300-DUAL ICSS-IM30U-300-DUAL ICSS-IM45U-300-DUAL ICSS-IM60U-300-DUAL |
ICSS-IM15E-300-DUAL ICSS-IM30E-300-DUAL ICSS-IM45E-300-DUAL ICSS-IM60E-300-DUAL |
N OMEGALLOY™/NICROSIL-NISIL Inconel® Sheath |
1.5 3.0 4.5 6.0 |
NNIN-IM15G-300-DUAL NNIN-IM30G-300-DUAL NNIN-IM45G-300-DUAL NNIN-IM60G-300-DUAL |
NNIN-IM15U-300-DUAL NNIN-IM30U-300-DUAL NNIN-IM45U-300-DUAL NNIN-IM60U-300-DUAL |
NNIN-IM15E-300-DUAL NNIN-IM30E-300-DUAL NNIN-IM45E-300-DUAL NNIN-IM60E-300-DUAL |
N OMEGALLOY™/NICROSIL-NISIL Super OMEGACLAD™ XL |
1.5 3.0 4.5 6.0 |
NNXL-IM15G-300-DUAL NNXL-IM30G-300-DUAL NNXL-IM45G-300-DUAL NNXL-IM60G-300-DUAL |
NNXL-IM15U-300-DUAL NNXL-IM30U-300-DUAL NNXL-IM45U-300-DUAL NNXL-IM60U-300-DUAL |
NNXL-IM15E-300-DUAL NNXL-IM30E-300-DUAL NNXL-IM45E-300-DUAL NNXL-IM60E-300-DUAL |
Part Number Builder