Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

1.5 To 6mm dia. MI Thermocouple Probes With Moulded Handle and Coiled Cable

(*)HIN & (*)HSS Series

Thermocouple Handle Probes for food | (*)HIN & (*)HSS Series

Thermocouple Handle Probes for food

See All Models Below

  • Made With Class 1 Tolerance Mineral Insulated (MI) Cable
  • Probes Individually Pressure & Insulation Tested
  • Moulded Handle Rated to 220°C
  • Coiled Retractable Cable with Superior Memory Expands to 1.5m
  • Includes Miniature Thermocouple Plug, For Use with Handheld Indicators
  • 150, 300, and 600mm Lengths Standard, Custom Lengths Available
  • Optional Needle Point or Air Shield Probe Tips Available
  • Companion RTD Probe, Type PR-16 Available, Click here for details
Thermocouples - View related products

Description

Find how Thermocouple probes work on this link.

OMEGA™ hand-held thermocouple probes have a handle which is moulded to the probe sheath. The assembly includes a coiled cable, which expands to 1.5 metres, and a miniature thermocouple plug. The lead and plug are colour coded to the thermocouple type. The probe sheaths are manufactured from class 1 tolerance mineral insulated MI cable and can be formed to shape to suit many different applications. The stainless steel sheaths are rated to 800ºC, Inconel to 1150ºC and SuperOMEGACLAD™XL to 1335ºC for short term use.

The included handle makes them ideal to use it with food ot to be inserted.
Thermocouple
Alloy
Sheath Dia.
mm
Model No.
150 mm Length
Model No.
300 mm Length
Model No.
600 mm Length
K
CHROMEGA™-ALOMEGA™
Stainless Steel Sheath
1.5
3.0
4.5
6.0
KHSS-IM15(*)-RSC-150
KHSS-IM30(*)-RSC-150
KHSS-IM45(*)-RSC-150
KHSS-IM60(*)-RSC-150
KHSS-IM15(*)-RSC-300
KHSS-IM30(*)-RSC-300
KHSS-IM45(*)-RSC-300
KHSS-IM60(*)-RSC-300
KHSS-IM15(*)-RSC-600
KHSS-IM30(*)-RSC-600
KHSS-IM45(*)-RSC-600
KHSS-IM60(*)-RSC-600
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5
3.0
4.5
6.0
KHIN-IM15(*)-RSC-150
KHIN-IM30(*)-RSC-150
KHIN-IM45(*)-RSC-150
KHIN-IM60(*)-RSC-150
KHIN-IM15(*)-RSC-300
KHIN-IM30(*)-RSC-300
KHIN-IM45(*)-RSC-300
KHIN-IM60(*)-RSC-300
KHIN-IM15(*)-RSC-600
KHIN-IM30(*)-RSC-600
KHIN-IM45(*)-RSC-600
KHIN-IM60(*)-RSC-600
K
CHROMEGA™-ALOMEGA™
SuperOMEGACLAD™XL Sheath
1.5
3.0
4.5
6.0
KHXL-IM15(*)-RSC-150
KHXL-IM30(*)-RSC-150
KHXL-IM45(*)-RSC-150
KHXL-IM60(*)-RSC-150
KHXL-IM15(*)-RSC-300
KHXL-IM30(*)-RSC-300
KHXL-IM45(*)-RSC-300
KHXL-IM60(*)-RSC-300
KHXL-IM15(*)-RSC-600
KHXL-IM30(*)-RSC-600
KHXL-IM45(*)-RSC-600
KHXL-IM60(*)-RSC-600
T
COPPER-CONSTANTAN
Stainless Steel Sheath
1.5
3.0
4.5
6.0
THSS-IM15(*)-RSC-150
THSS-IM30(*)-RSC-150
THSS-IM45(*)-RSC-150
THSS-IM60(*)-RSC-150
THSS-IM15(*)-RSC-300
THSS-IM30(*)-RSC-300
THSS-IM45(*)-RSC-300
THSS-IM60(*)-RSC-300
THSS-IM15(*)-RSC-600
THSS-IM30(*)-RSC-600
THSS-IM45(*)-RSC-600
THSS-IM60(*)-RSC-600
J
IRON-CONSTANTAN
Stainless Steel Sheath
1.5
3.0
4.5
6.0
JHSS-IM15(*)-RSC-150
JHSS-IM30(*)-RSC-150
JHSS-IM45(*)-RSC-150
JHSS-IM60(*)-RSC-150
JHSS-IM15(*)-RSC-300
JHSS-IM30(*)-RSC-300
JHSS-IM45(*)-RSC-300
JHSS-IM60(*)-RSC-300
JHSS-IM15(*)-RSC-600
JHSS-IM30(*)-RSC-600
JHSS-IM45(*)-RSC-600
JHSS-IM60(*)-RSC-600
N
OMEGALLOY™-NICROSIL-NISIL
Inconel Sheath
1.5
3.0
4.5
6.0
NHIN-IM15(*)-RSC-150
NHIN-IM30(*)-RSC-150
NHIN-IM45(*)-RSC-150
NHIN-IM60(*)-RSC-150
NHIN-IM15(*)-RSC-300
NHIN-IM30(*)-RSC-300
NHIN-IM45(*)-RSC-300
NHIN-IM60(*)-RSC-300
NHIN-IM15(*)-RSC-600
NHIN-IM30(*)-RSC-600
NHIN-IM45(*)-RSC-600
NHIN-IM60(*)-RSC-600
N
OMEGALLOY™-NICROSIL-NISIL
SuperOMEGACLAD™XL Sheath
1.5
3.0
4.5
6.0
NHXL-IM15(*)-RSC-150
NHXL-IM30(*)-RSC-150
NHXL-IM45(*)-RSC-150
NHXL-IM60(*)-RSC-150
NHXL-IM15(*)-RSC-300
NHXL-IM30(*)-RSC-300
NHXL-IM45(*)-RSC-300
NHXL-IM60(*)-RSC-300
NHXL-IM15(*)-RSC-600
NHXL-IM30(*)-RSC-600
NHXL-IM45(*)-RSC-600
NHXL-IM60(*)-RSC-600
*Specify junction type: E (Exposed), G (Grounded) or U (Ungrounded/Insulated).


Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
KHSS-IM30G-RSC-600
Consult Sales  
Availability: 
 
 
Type K, Grounded Junction, 3mm dia., 600mm long, Stainles Steel Sheath
KHSS-IM45E-RSC-300
69.17
Availability: 4 weeks
 
Type K, Exposed Junction, 4.5mm dia., 300mm long, SS Sheath
KHXL-IM45G-RSC-300
73.93
Availability: 4 weeks
 
Type K, Grounded Junction, 4.5mm dia., 300mm long, SuperOMEGACLAD™XL Sheath
KHXL-IM60U-RSC-600
84.62
Availability: In Stock
 
Type K, Insulated Junction, 6mm dia., 600mm long, SuperOMEGACLAD™XL Sheath
KHIN-IM60U-RSC-600
91.42
Availability: 4 weeks
 
Type K, Insulated Junction, 6mm dia., 600mm long, Inconel Sheath
THSS-IM30U-RSC-300
78.70
Availability: 4 weeks
 
Type T, Insulated Junction, 3mm dia., 300mm long, Stainles Steel Sheath
All amounts shown in EUR
Note: For special configurations such as PFA Coating or custom lengths, consult sales for pricing.
Ordering Example: (1) KHSS-IM60G-RSC-300 Type K, 6mm dia., 300mm long, Stainless Steel Sheath, Grounded Junction, €65.99

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Type select from:
K for K type
J for J type
T for T type
N for N type

(2) Sheath Material select from:
SS for Stainless steel
IN for Inconel
XL for SuperOMEGACLAD™XL

(3) Sheath Diameter select from:
15 for 1.5mm
30 for 3.0mm
45 for 4.5mm
60 for 6.0mm

(4) Thermocouple Junction select from:
U for Insulated/Ungrounded
G for Grounded
E for Exposed

(5) Sheath Length select from:
150 for 150mm
300 for 300mm
600 for 600mm
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.