See All Models Below
Description
Click on this link if you need more information about Thermocouple probes. Alloy/IEC Colour Code | Sheath Dia. mm |
Model No. 300mm Length |
Model No. 600mm Length |
K CHROMEGA™-ALOMEGA™ SS Sheath |
1.50 |
KQSS-IM15(*)-300 KQSS-IM30(*)-300 KQSS-IM45(*)-300 KQSS-IM60(*)-300 |
KQSS-IM15(*)-600 KQSS-IM30(*)-600 KQSS-IM45(*)-600 KQSS-IM60(*)-600 |
K CHROMEGA™-ALOMEGA™ Inconel 600 Sheath |
1.50 3.00 4.50 6.00 |
KQIN-IM15(*)-300 KQIN-IM30(*)-300 KQIN-IM45(*)-300 KQIN-IM60(*)-300 |
KQIN-IM15(*)-600 KQIN-IM30(*)-600 KQIN-IM45(*)-600 KQIN-IM60(*)-600 |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath |
1.50 3.00 4.50 6.00 |
KQXL-IM15(*)-300 KQXL-IM30(*)-300 KQXL-IM45(*)-300 KQXL-IM60(*)-300 |
KQXL-IM15(*)-600 KQXL-IM30(*)-600 KQXL-IM45(*)-600 KQXL-IM60(*)-600 |
T Copper-Constantan SS Sheath |
1.50 3.00 4.50 6.00 |
TQSS-IM15(*)-300 TQSS-IM30(*)-300 TQSS-IM45(*)-300 TQSS-IM60(*)-300 |
TQSS-IM15(*)-600 TQSS-IM30(*)-600 TQSS-IM45(*)-600 TQSS-IM60(*)-600 |
J Iron-Constantan SS Sheath |
1.50 |
JQSS-IM15(*)-300 JQSS-IM30(*)-300 JQSS-IM45(*)-300 JQSS-IM60(*)-300 |
JQSS-IM15(*)-600 JQSS-IM30(*)-600 JQSS-IM45(*)-600 JQSS-IM60(*)-600 |
N OMEGALLOY™ Inconel 600 Sheath |
1.50 3.00 4.50 6.00 |
NQIN-IM15(*)-300 NQIN-IM30(*)-300 NQIN-IM45(*)-300 NQIN-IM60(*)-300 |
NQIN-IM15(*)-600 NQIN-IM30(*)-600 NQIN-IM45(*)-600 NQIN-IM60(*)-600 |
N OMEGA-P™-OMEGA-N™ Super OMEGACLAD™ XL Sheath |
1.50 |
NQXL-IM15(*)-300 |
NQXL-IM15(*)-600 NQXL-IM30(*)-600 NQXL-IM45(*)-600 NQXL-IM60(*)-600 |
Part Number Builder