See All Models Below
Description
The KH-KIT series has been discontinued. Please see the KHA-KIT as a possible alternative or contact our Sales department.CURRENT RATING TABLE Recommended Leads: |
|
Wire Dia. (mm) | Max Current(A) |
---|---|
0.32 |
1.25 |
0.4 |
1.25 |
0.5 |
3.16 |
0.6 |
5 |
0.8 |
10 |
1.0 |
15 |
1.3 |
15 |
1.6 |
20 |
A PTFE-insulated lead wire is recommended for energising the heater. Use heater wattage chart along with current rating table to determine the recommended lead-wire conductor diameter. |
Size (mm) | Resistance (Ω) | Watts (12V) | Amps | Watts (28V) | Amps | Watts (115V) | Amps | Watts (230V) | Amps |
---|---|---|---|---|---|---|---|---|---|
12.7 x 50.8 | 8.8 | 16.4 | 1.4 | 89.1 | 3.2 | 1502.8 | 13.1 | 6011.4 | 26.1 |
19 x 63.5 | 23.5 | 6.1 | 0.5 | 33.4 | 1.2 | 562.8 | 4.9 | 2251.1 | 9.8 |
19 x 82.6 | 33.2 | 4.3 | 0.4 | 23.6 | 0.8 | 398.3 | 3.5 | 1593.4 | 6.9 |
25.4 x 25.4 | 11 | 13.1 | 1.1 | 71.3 | 2.5 | 1202.3 | 10.5 | 4809.1 | 20.9 |
25.4 x 76.2 | 40 | 3.6 | 0.3 | 19.6 | 0.7 | 330.6 | 2.9 | 1322.5 | 5.8 |
25.4 x 152.4 | 105.9 | 1.4 | 0.1 | 7.4 | 0.3 | 124.9 | 1.1 | 499.5 | 2.2 |
38 dia | 32.8 | 4.4 | 0.4 | 23.9 | 0.9 | 403.2 | 3.5 | 1612.8 | 7 |
38 x114 | 120.3 | 1.2 | 0.1 | 6.5 | 0.2 | 109.9 | 1 | 439.7 | 1.9 |
38 x 203 | 252 | 0.6 | 0 | 3.1 | 0.1 | 52.5 | 0.5 | 209.9 | 0.9 |
51 Dia. | 56.4 | 2.6 | 0.2 | 13.9 | 0.5 | 234.5 | 2 | 937.9 | 4.1 |
51 x 76 | 103.7 | 1.4 | 0.1 | 7.6 | 0.3 | 127.5 | 1.1 | 510.1 | 2.2 |
63.5 x 31.75 | 42.8 | 3.4 | 0.3 | 18.3 | 0.7 | 309 | 2.7 | 1236 | 5.4 |
63.5 x 63.5 | 108.6 | 1.3 | 0.1 | 7.2 | 0.3 | 121.8 | 1.1 | 487.1 | 2.1 |
76 Dia. | 169 | 0.9 | 0.1 | 4.6 | 0.2 | 78.3 | 0.7 | 313 | 1.4 |
76 x 76 | 153.7 | 0.9 | 0.1 | 5.1 | 0.2 | 86 | 0.7 | 344.2 | 1.5 |