Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Discontinued - Insulated Flexible Kapton Heaters

KHR, KHLV, KH Series

Insulated Flexible Kapton Heaters - Order Online | KHR, KHLV, KH Series

Insulated Flexible Kapton Heaters - Order Online

See All Models Below

1 year warranty
  • This product has been discontinued. Please refer to the PLM series as a suggested replacement.

Description

Kapton heaters are available in a variety of shapes, sizes, and wattages. Wattage ratings are 2.5, 5, or 10W/in2 at 115 or 28 V. Kapton offers a high degree of resistance to chemicals, and has excellent outgasing properties in high vacuum environments.

Typical construction consists of an etched foil element of 0.0005" or 0.0001" thickness which is encapsulated between two layers of 0.002" Kapton and 0.001" FEP adhesive.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
KH-1012/2-P
€105,00
Availability: 1 week
 
Polyimide Film HEATER
KH-410/10-P
€70,00
Availability: 1 week
 
Polyimide Film HEATER
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.