€885,38 LCGD-100
Description
Click on this link if you need more information about load cell.
SPECIFICATIONS Excitation: 10 Vdc Output: 2 mV/V nominal 5-Point Calibration: 0%, 50% 100%, 50%, 0% Linearity: ±0.25% FSO Hysteresis: ±0.20% FSO Repeatability: ±0.10% FSO Zero Balance: ±2% FSO Deflection: 0.025 to 0.075 mm Operating Temp Range: -54 to 121°C Compensated Temp Range: 16 to 71°C Thermal Effects: Span: ±0.018% of Rdg/°C; Zero: ±0.009% of FSO/°C Safe Overload: 150% of Capacity Ultimate Overload: 300% of Capacity Bridge Resistance: 350 Ohms minimum Construction: Stainless Steel Electrical Connection: 1.5 metre screened Cable |
Dimensions |
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|