€527,12 LCJA-500
Description
Omega's LCJA series shear beam load cells have a number of advantages compared to lower cost bending beam types. These are:
Rated Output: 3 mV/V ±0.0075 mV/V (actual output supplied with each load cell) Excitation: 10 Vdc (15 Vdc maximum) Accuracy: ±0.037% Full Scale Linearity: ±0.03% FS Hysteresis: ±0.02% FS Repeatability: ±0.01% FS Zero Balance: ±1% FS Creep In 20 min: ±0.03% FS Operating Temperature: -18 to 66°C Compensated Temperature: -18 to 66°C |
Thermal effects: Zero: 0.0027% FS/°C Span: 0.0014% RDG/°C Maximum Load: 200% FS Side Load Rejection: 500:1 Bridge Resistance: 350 Ohms nominal Full Scale Deflection: 0.38 to 0.64 mm Construction: Nickel Plated Steel Cable: 6 metres of 4 core sreened; 0.33 mm² csa conductors |