€171,15 LHM0250-TS1
Description
OMEGALUX™ Laboratory Heating Mantles are fiberglass insulating heating jackets specifically designed for heating laboratory vessels. OMEGALUX’s Standard Laboratory Heating Mantles are available in eight different sizes, from 50 ml to 5000 ml. With OMEGALUX’s proven “self” standing design, you are able to place soft, form fitting mantles directly on your countertop. No more hassle with jack stands, support rings or bulky metal case units. Magnetic stirring is easily performed through the heating mantle.Model No. | Holds Flask Size (ml) | Volts | Amps | Watts | Dimensions (cm) | Shipping Weight Kg (lb.) | |||
A | B | C | D | ||||||
LHM-0050-VF1 LHM-0050-VF2 | 50 50 | 120 240 | 0.43 0.22 | 52 52 | 7.95 7.95 | 10.20 10.20 | 5.10 5.10 | 6.35 6.35 | 0.2 (0.5) 0.2 (0.5) |
LHM-0100-VF1 LHM-0100-VF2 | 100 100 | 120 241 | 0.58 0.29 | 70 70 | 9.20 9.20 | 11.70 11.70 | 6.35 6.35 | 7.65 7.65 | 0.2 (0.5) 0.2 (0.5) |
LHM-0250-VF1 LHM-0250-VF2 | 250 250 | 120 242 | 1.19 0.60 | 143 143 | 11.10 11.10 | 15.00 15.00 | 8.57 8.57 | 8.90 8.90 | 0.3 (0.75) 0.3 (0.75) |
LHM-0500-VF1 LHM-0500-VF2 | 500 500 | 120 243 | 1.75 0.88 | 210 210 | 13.35 13.35 | 17.00 17.00 | 10.50 10.50 | 9.55 9.55 | 0.5 (1.0) 0.5 (1.0) |
LHM-1000-VF1 LHM-1000-VF2 | 1000 1000 | 120 244 | 3.14 1.57 | 377 377 | 14.60 14.60 | 18.55 18.55 | 14.00 14.00 | 10.20 10.20 | 0.6 (1.25) 0.6 (1.25) |
LHM-2000-VF1 LHM-2000-VF2 | 2000 2000 | 120 245 | 4.33 2.17 | 520 520 | 16.50 16.50 | 21.10 21.10 | 16.20 16.20 | 11.45 11.45 | 0.8 (1.75) 0.8 (1.75) |
LHM-3000-VF1 LHM-3000-VF2 | 3000 3000 | 120 246 | 4.58 2.29 | 550 550 | 18.40 18.40 | 24.50 24.50 | 18.40 18.40 | 15.20 15.20 | 0.9 (2.00) 0.9 (2.00) |
LHM-5000-VF1 LHM-5000-VF2 | 5000 5000 | 120 247 | 5.17 2.58 | 620 620 | 21.00 21.00 | 27.20 27.20 | 22.50 22.50 | 15.25 15.25 | 0.9 (2.00) 0.9 (2.00) |