Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
The MPJ panel-mount mini thermocouple sockets require less than half of the panel area required by the Standard Size connectors. A simple push-on clip is all that is required to retain the connector in a rectangular cutout. Angled terminal screws allow wiring to be done after panel assembly. The optional MSS mounting strip can be used to fit a row of multiple sockets into a single rectangular cut-out (see order table for options and cut-out dimensions).
Mounting Dimensions
Cutout Required: 8.1 x 16.7 mm
Horizontal Centres: 14.3 mm
Vertical Centres (Row to Row) Minimum: 23.8 mm
† All amounts shown in EUR Ordering Example: (1) MSS-06 Mounting strip allows 6 sockets to be fitted into a single 20.1 x 82 mm cut-out, €6.12 plus (6) MPJ-KI-F Type K thermocouple sockets. IEC colour (green), €3.980, €6.12 + 3.98 X 6 = €30.00