€103,37 MWTC-NEMA-18
Description
The MWTC-NEMA housing allows the MWTC series wireless thermocouple transmitters to be used in harsh environments. Simply insert your thermocouple probe through the compression fitting, attach your MWTC miniature wireless thermocouple connector, tighten, and you’re ready. The MWTC-NEMA is available for metal-sheathed quick disconnect thermocouples with sheath diameters of 3, 4.5, 6 mm, 1/8, 3/16 and 1/4 ".
The MWTC wireless thermocouple connector transmits
the probe temperature up to 90 m away, at user programmed
intervals from 2 sec to 2 min. Available for
9 thermocouple types, the MWTC is accurate to
±0.5% (depending on the T/c type), and the easy to
use software turns your PC into a multi-channel chart
recorder or data logger. Your data can even be
exported to a spreadsheet, for later analysis.
Specifications
Environmental Rating: IP65 (NEMA 4X), protection from dust and splashing water
Housing Material: Polypropylene plastic
Dimensions: 140 L x 38 mm dia; housing/compression fitting requires 32 mm of probe length
Temperature Rating: -10 to 70°C, limited by MWTC wireless connector