€122,18 NSA-711/120V
Description
The NSA series high temperature strip heater features a slim ½" (1.27 cm) width design, ideal for heat applications where space is restricted. The maximum temperature rating is 1500°F with Incoloy sheath material. Applications include heating of large tanks, vats and heating ducts while clamped to the surface.
CAUTION AND WARNING Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings. |
Model No. | Dimension-Inches (cm) | ||||||
Heated Length | Watts | W/In2† | Volts | Wt. Ib.(kg) |
|||
A | B | C | |||||
NSA-711 | 7 1/16 (18) | 3 1/16 (8) | 5 5/16 (13) | 125 | 32 | 120 | .20 (.09) |
NSA-1013 | 10 11/16 (27) | 6 11/16 (17) | 8 5/16 (21) | 300 | 20 | 120 | .28 (.12) |
NSA-1123 | 11 1/8 (28) | 7 1/8 (18) | 9 3/8 (24) | 350 | 22 | 240 | .38 (.17) |
NSA-1422 | 13 3/4 (35) | 9 3/4 (24) | 12 (30) | 200 | 11 | 240 | .47(.21) |
NSA-1412 | 14 3/16 (36) | 10 3/16 (26) | 12 9/16 (32) | 200 | 7 | 120 | .49 (.45) |
NSA-1624 | 16 1/4 (41) | 12 1/4 (31) | 14 1/2 (37) | 400 | 19 | 240 | .56 (.25) |