See All Models Below
Description
Click on this link if you need more information about a Data Logger.INPUT RANGES | OM-CP-QUADVOLT-100MV | OM-CP-QUADVOLT-2.5V | OM-CP-QUADVOLT | OM-CP-QUADVOLT-30V |
Nominal Input Range | ±100 mV | 0 to 2.5V | 0 to 15 V | 0 to 30 |
Measurement Range | ±150 mV | -0.25 to 2.75 V | -1.0 to 16.0 V | -2.0 to 32.0 V |
Resolution | 5 µV | 0.1 mV | 0.5 mV | 1.0 mV |
Accuracy | ±0.01% FSR | ±0.01% FSR | ±0.1% FSR | ±0.1% FSR |
Input Impedance | >1 KΩ* | >1 KΩ* | >10 KΩ | >10 KΩ |
Overload Protection | ±5 V | ±5 V | ±30 V | ±48 V |