See All Models Below
Description
Find how Data Acquisition works on this link.
General Operating Temperature: -30 to 70°C (-22 to 158°F) Storage Temperature: -40 to 80°C (-40 to 176°F) Warm-Up: 30 min to rated specifications Relative Humidity: 0 to 95%, non-condensing Vibration: MIL STD 810E, category 1 and 10 Communications Connector: 25-pin DSUB Signal I/O Connector: 6 removable screw-terminal blocks (12 connections each) Dimensions: 269 W x 92 D x 45 mm H (10.6 x 3.6 x 1.6") Weight: 400 g (0.88 lbs) Power: Supplied by OMB-DAQBOARD-3000 Series PCI board or OMB-DAQ-3000 Series Personal Daq USB module; 400 mW max |
Analogue Inputs Channels: 48 single-ended inputs, 24 channels of differential inputs Voltage Measurement Speed: 1 µs per channel Temperature Measurement Speed: Programmable from 100 µs to 20 ms per channel Ranges: ±10 V, ±5 V, ±2 V, ±500 mV, ±200 mV, ±100 mV, universal thermocouple Total Harmonic Distortion: -80 dB typical for ±10 V range, 1 kHz fundamental Signal to Noise and Distortion: 72 dB typical for ±10 V range, 1 kHz Fundamental Input Impedance: 10 MΩ (single-ended); 20 MΩ (differential) Bias Current: 40 pA typical (0 to 35°C) Over-Voltage Protection: ±30 V Ranges: Software or sequencer selectable on a per-channel basis Crosstalk: -90 dB DC to 60 Hz |