Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
Molded Sensing Disk, Impervious to Dust, Oil and Water
Output: NPN Open Collector Capable of Sinking 20 mA DC
Operating Temperature: -40 to 125°C (-40 to 257°F)
Description
The OMDC-CF series sensor mounts directly
to a motor’s, NEMA C face. It operates at a
4.5 to 24 Vdc level producing a square wave
output which may be used with closed loop
controls, or other digital devices.
The OMDC-CF Series motor pick-up sensor
kit can be used in place of the OMDC-PU-E
series to monitor motor speeds when access
to the motor shaft is otherwise impossible.
† All amounts shown in EUR Note: Kit comes complete with motor race ring, sensor, mounting bolts, sensing disk and operator's manual. * Frame sizes 143TC, 145TC, 182C and 184C with 7/8" dia. shaft.