Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Thermocouple Connector Standard Size Round Pin with Integral Cable Clamp

OSTW-CC Series

Thermocouple Connector Standard Size Round Pin with Integral Cable Clamp | OSTW-CC Series

10,06 OSTW-CC-KI-M

  • Ultimate Thermocouple Connector
  • Integral Cap, Strain Relief and Cable Clamp
  • Combination Phillips/Slot Screws are Captive
  • Accepts: Stranded, Solid, TWSH, Overbraid,
  • or RSC Coiled Cable
  • Contact Washers for Quick Connect Wire Terminations
  • Universal Socket Accepts Standard or Mini Plugs
  • New Design , Quick and Easy Cable Clamp Assembly
  • IEC or ANSI Colour Codes
Thermocouple Connectors and Panel Systems - View related products

Description

Omega OSTW-CC thermocouple connectors are round pin standard size, 2-pole TC connectors designed to connect TC wire or temperature sensor instrumentation with a temperature controller or process control HMI automation panel. The socket is universal and will accept either mini or standard size plugs.
The standard plugs have hollow pins, made from thermocouple alloys. Solid pins are also available and can be ordered through the part number builder at the bottom of this page.

This Ultimate Thermocouple Connector design OSTW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the loose screws typical with a traditional metal thermocouple cable clamp. Included are a metal back plate clamp, strain relief and grommets.

To greatly reduce assembly time use part # OST-CC-TOOL assembly tool holding fixture with the OSTW-CC connector and integral cable clamp to connect TC wire or cable. This is a fast and reliable method to terminate TC wire to connectors.

Also available as mini flat pin thermocouple connectors

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Fast Assembly Tool for OST series
Click to expand/minimize a list of what others bought with theOST-CC-TOOL
OST-CC-TOOL
95.28
Availability: 4 weeks
 
Assembly tool holding fixture for OST series
Standard size, round-pin thermocouple connectors with integral cable clamp, strain relief, write-on window and grommets
  
OSTW-CC-KI-F
11.09
Availability: In Stock
 
Type K thermocouple socket
  
OSTW-CC-KI-M
10.06
Availability: In Stock
 
Type K thermocouple plug
  
OSTW-CC-TI-F
8.75
Availability: 4 weeks
 
Type T thermocouple socket
  
OSTW-CC-TI-M
7.78
Availability: 4 weeks
 
Type T thermocouple plug
  
OSTW-CC-E-F
10.26
Availability: 1 week
 
Type E thermocouple socket
  
OSTW-CC-E-M
9.47
Availability: 1 week
 
Type E thermocouple plug
  
OSTW-CC-J-F
9.68
Availability: In Stock
 
Type J thermocouple socket
  
OSTW-CC-J-M
9.47
Availability: In Stock
 
Type J thermocouple plug
  
OSTW-CC-U-F
7.38
Availability: 1 week
 
Type U, uncompensated socket
  
OSTW-CC-U-M
7.80
Availability: In Stock
 
Type U, uncompensated plug
  
OSTW-CC-NI-F
10.88
Availability: In Stock
 
Type N thermocouple socket
  
OSTW-CC-NI-M
9.33
Availability: 1 week
 
Type N thermocouple plug
All amounts shown in EUR
Note: To order thermocouple plugs with solid pins add suffix “-S” to the model number. See Part Number Builder below.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Calibration select from:
KI for Type K IEC Green
K for Type K ANSI yellow
TI for Type T IEC brown
T for Type T ANSI blue
J for Type J black
NI for Type N IEC pink
N for Type N ANSI orange
E for Type E purple
C for Type C red
R/SI for Type R/S IEC orange
R/S for Type R/S ANSI green
U for Uncompensated white

(2) Connector Type select from:
M for Plug
F for Socket

(3) Connector Type select from:
Nothing(leave field blank) for Thermocouple plug with hollow pins
-S for Thermocouple plug with solid pins

(4) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS

(5) Package QTY select from:
Nothing(leave field blank) for 1
-5 for 5
-50 for 50
-100 for 100
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.