Cookies on the OMEGA websites We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
Click on this link if you need more information about Pressure Gauge.
Panel Gauges utilize a U-clamp mounting design. The attractive black painted steel case gauges are designed for use on instrument panels, air conditioning equipment, air and gas dryers, machine tools, air compressors, pressure test stands, and a wide variety of other panel gauge applications. The movement in the panel gauges is the unique OMEGA Spring Suspended Movement. The entire movement is suspended between two springs, with the Bourdon tube above and the link below. Wearing parts have been reduced to a minimum.
SPECIFICATIONS Case: Painted Steel Window: Polycarbonate Plastic Bourdon Tube: Bronze Connection: Back Fitting: 1 /4 in NPT Brass Dial Size: 2 1 /2 in Mounting: "U" Bracket Ranges: Vacuum thru 400 psi Accuracy: 3-2-3% 3% first 10%, 2% middle 80%, 3 last 10% Temperature: 150°F/66°C max
Order By Part Number
† All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.