Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Single and Double Fixed Element Radiant Process Heaters

RAD/RADD Series

Single and Double Fixed Element Radiant Process Heaters | RAD/RADD Series

Single and Double Fixed Element Radiant Process Heaters

518,94 RAD2083B/120

  • 0.40 to 13.0 kW
  • 120, 208, 240, 480V
  • 1500°F max. Sheath Temperature
  • 3/8" Diameter Incoloy Sheath
  • RAD Series (Single Fixed Elements) 1.83 kW/Sq. Ft.
  • RADD Series (Two Fixed Elements) 3.66 kW/Sq. Ft.
  • APPLICATIONS (RAD SERIES)
    • Finish curing
    • Latex and resin curing
    • Ink drying
    • Textile and non-woven fabric applications
    • Paper and paper board applications
    • Food processing
    • Ceramic drying
  • APPLICATIONS (RADD SERIES)
    • Shrink fitting
    • Preheating glass for polishing, drying, sterilizing
    • Fast-moving webs

Description

FEATURES
Construction (RAD): Complete, ready-to connect assembly as illustrated. Power connections are made at each end unless single-end wiring is specified. To specify 18" leads at one end, add “SE” to model number and $25 to price.

Caution: Hazard of fire. These radiant heaters must not be operated in the presence of flammable vapors, gases, or combustible materials without proper ventilation and/or other safety precautions either in compliance with the National Fire Protection Bulletin 86A entitled “Ovens and Furnaces” or the authority having jurisdiction.

Length-Inches
Over-Heated
Volts RAD
Single element (1.83 kw/ft2)
Wt.
Ibs.
(kg)
RADD
2 element (3.66 kw/ft2)
Wt.
Ibs.
(kg)
Grille*
(Optional)
Model No.
all (A) (B) (cm) kW Model No. kW Model No.
24 3/8 (62)16 1/2 (42)1200.8RAD2083B/1204(2)1.6RADD2164/1207(3)GR-2 $
24 3/8 (62)16 1/2 (42)2080.8RAD2083BV/2084(2)1.6RADD2164V/208-7(3)GR-2
24 3/8 (62)16 1/2 (42)2400.8RAD2083B/2404(2)1.6RADD2164/2407(3)GR-2
30 5/8 (78)22 3/4 (58)1201.1RAD3113B/1205(2)2.2RADD3224/1209(4)GR-3
30 5/8 (78)22 3/4 (58)2081.1RAD3113BV/2085(2)2.2RADD3224V/2089(4)GR-3
30 5/8 (78)22 3/4 (58)2401.1RAD3113B/2405(2)2.2RADD3224/2409(4)GR-3
30 5/8 (78)22 3/4 (58)2751.1RAD3113BV/2755(2)2.2RADD3224V/2759(4)GR-3
46 5/8 (118)38 1/2 (98)2081.8RAD4183B/2088(4)3.6RADD4364V/20811(5)GR-4
46 5/8 (118)38 1/2 (98)2401.8RAD4183B/2408(4)3.6RADD4364/24011(5)GR-4
46 5/8 (118)38 1/2 (98)4801.8RAD4183BV/4808(4)3.6RADD4364/48011(5)GR-4
61 3/8 (156)53 3/8 (136)2082.5RAD5253BV/20810(5)5RADD5504V/20814(6)GR-5
61 3/8 (156)53 3/8 (136)2402.5RAD5253B/24010(5)5RADD5504/24014(6)GR-5
61 3/8 (156)53 3/8 (136)2752.5RAD5253BV/27510(5)5RADD5504V/27514(6)GR-5
61 3/8 (156)53 3/8 (136)4802.5RAD5253B/48010(5)5RADD5504/48014(6)GR-5
73 3/4 (187)65 3/4 (167)2083RAD6303BV/20812(5)6RADD6604V/20816(7)GR-6
73 3/4 (187)65 3/4 (167)2403RAD6303B/24012(5)6RADD6604/24016(7)GR-6
73 3/4 (187)65 3/4 (167)2753RAD6303BV/27512(5)6RADD6604V/27516(7)GR-6
73 3/4 (187)65 3/4 (167)4803RAD6303B/48012(5)6RADD6604/48016(7)GR-6
85 3/4 (218)78 (198)2083.6RAD7363BV/20814(6)7.2RADD7724V/20818(8)(2)GR-4
85 3/4 (218)78 (198)2403.6RAD7363B/24014(6)7.2RADD7724/24018(8)(2)GR-4
85 3/4 (218)78 (198)4803.6RAD7363B/48014(6)7.2RADD7724/48018(8)(2)GR-4
*Snap-in grille sections protect personnel or work from contact with hot elements. Grille sections are optional and are ordered separately.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
RAD Series
RADD2164/240
786.63
Availability: 5 weeks
 
Radiant process heater, 1.6 kW, 120 V, 2 element
RAD2083B/120
518.94
Availability: 5 weeks
 
Radiant process heater, 0.8 kW, 120 V, single element
RAD3113B/120
584.66
Availability: 1 week
 
Radiant process heater, 1.1 kW, 120 V, single element
RAD5253B/240
958.51
Availability: 5 weeks
 
Radiant process heater, 2.5 kW, 240 V, single element
RAD5253B/480
891.00
Availability: 6 weeks
 
Radiant process heater, 2.5 kW, 480 V, single element
RAD6303BV/208
1,229.00
Availability: 7 weeks
 
Radiant process heater, 3 kW, 208 V, single element
RAD7363BV/208
1,120.00
Availability: 7 weeks
 
Radiant process heater, 3.6 kW, 208 V, single element
RADD Series
RADD2164/240
786.63
Availability: 5 weeks
 
Radiant process heater, 1.6 kW, 240 V, 2 element
RADD4364/240
1,483.00
Availability: 7 weeks
 
Radiant process heater, 3.6 kW, 240 V, 2 element
RADD6604/240
1,485.00
Availability: 7 weeks
 
Radiant process heater, 6 kW, 240 V, 2 element
RADD7724/480
1,647.00
Availability: 5 weeks
 
Radiant process heater, 7.2 kW, 480 V, 2 element
All amounts shown in EUR
Note: Other sizes and ratings available. Replacement RAD/RADD heater elements are also available. Contact OMEGALUX™.
We noticed you are from the US. Visit your local site for regional offers and live support.