€12,35 RSC-RTD-1-0-0
Description
Retractable Sensor Cable is colour coded and spring coiled, for use with thermocouples, RTD’s and thermistors.Cable Type | Conductor Alloys | ANSI Colour Code | IEC Colour Code | ||||
Jacket | +Insulation | –Insulation | Jacket | +Insulation | –Insulation | ||
J | Iron/Constantan | Black | White | Red | Black | Black | White |
K | Chromel/Alumel | Yellow | Yellow | Red | Green | Green | White |
T | Copper/Constantan | Blue | Blue | Red | Brown | Brown | White |
E | Chromel/Constantan | Purple | Purple | Red | Purple | Purple | White |
RTD/TH | Copper (3-Wire) | White | 2 Black 1 Red | White | 2 Black 1 Red |
Ohms Per 30 cm of Coiled (150 cm Extended) Cable | |||||
J | K | T | E | RTD and Thermistor (per Conductor) | |
16.3 | 27.5 | 14 | 33.1 | 0.57 |
Reference | Description |
0 | 25 mm Stripped Ends |
1 | Compensated Spade Lugs |
2 | Standard Thermocouple Plug (OSTW-M) |
3 | Standard Thermocouple Socket (OSTW-F) |
4 | Mini Thermocouple Plug (SMPW-M) |
5 | Mini Thermocouple Socket (SMPW-F) |
6 | RTD 3-pin Standard Socket (OTP-F) |
7 | RTD 3-pin Standard Plug (OTP-M) |
8† | RTD 3-pin Round Socket (TA3-FL) |
9† | RTD 3-pin Round Plug (TA3-ML) |
10 | RTD 3-pin Mini Socket (MTP-F) |
11 | RTD 3-pin Mini Plug (MTP-M) |
Model No. | Input Type |
O.D. mm |
RSC-(1)-(2)-(3)-(4) | T/C | 4.2 mm |
RSC-RTD-(2)-(3)-(4) | RTD | 4.4 mm |
RSC-TH-(2)-(3)-(4) | TH | 4.4 mm |
RSCM*-(1)-(2)-(3)-(4) | T/C | 3.4 mm |
Part Number Builder