Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

IP55 Steel Enclosures for 22mm & 30 mm Switch Bodies

SCE-PB Series Pushbutton Enclosures

Boxes for mounting 22mm & 30 mm Switches | SCE-PB Series Pushbutton Enclosures

Boxes for mounting 22mm & 30 mm Switches

194,24 SCE-6PB

1 year warranty
  • Made from 1.9mm Thick Carbon Steel
  • IP55 Rated for Dust and Water Protection
  • Continuously Welded Seams
  • Captivated Cover Screws Thread Into Sealed Wells
  • 4-way Puhbutton Holes Accept all Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
  • Hole Diameter is 30.5mm
  • Oil-Resistant Gasket

Description

Application
Designed to offer protection for oil-tight pushbuttons, switches, and pilot lights from dust, water, dirt and oil.

Finish
ANSI-61 grey powder over phosphatized surfaces.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
SCE_PB Series Dimensions Diagram
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
IP55 Steel Boxes for 30.5mm Switch Bodies
SCE-1PB
106.38
Availability: 3 weeks
 
1 cut-out enclosure, H 89 W 83 D 70 mm
SCE-2PB
121.68
Availability: 1 week
 
2 cut-out enclosure, H 146 W 83 D 70 mm
SCE-3PB
138.08
Availability: 3 weeks
 
3 cut-out enclosure, H 203 W 203 D 70 mm
SCE-4PB
151.39
Availability: 3 weeks
 
4 cut-out enclosure (1x4), H 260 W 83 D 70 mm
SCE-4SPB
168.75
Availability: 3 weeks
 
4 cut-out enclosure (2x2), H 184 W 159 D 76 mm
SCE-5PB
164.65
Availability: 3 weeks
 
5 cut-out enclosure, H 318 W 83 D 70 mm
SCE-6PB
194.24
Availability: 3 weeks
 
6 cut-out enclosure (2x3), H 241 W 159 D 76 mm
SCE-6PBVL
183.11
Availability: 3 weeks
 
6 cut-out enclosure (1x6),H 375 W 83 D 70 mm
SCE-8PB
218.80
Availability: 1 week
 
8 cut-out enclosure (1x8), H 515 W 83 D 70 mm
SCE-9PB
224.98
Availability: 3 weeks
 
9 cut-out enclosure (3x3), H 241 W 216 D 76 mm
SCE-12PB
251.58
Availability: 3 weeks
 
12 cut-out enclosure (3x4), H 298 W 216 D 76 mm
IP55 Steel 22mm Pushbutton Enclosures
SCE-1PBI
106.38
Availability: 1 week
 
1 cut-out enclosure, H 89 W 83 D 70 mm
SCE-2PBI
121.68
Availability: 1 week
 
2 cut-out enclosure, H 146 W 83 D 70 mm
SCE-3PBI
137.48
Availability: 3 weeks
 
3 cut-out enclosure, H 203 W 203 D 70 mm
SCE-4PBI
151.39
Availability: 3 weeks
 
4 cut-out enclosure (1x4), H 260 W 83 D 70 mm
SCE-4SPBI
168.75
Availability: 3 weeks
 
4 cut-out enclosure (2x2), H 184 W 159 D 76 mm
SCE-5PBI
164.65
Availability: 3 weeks
 
5 cut-out enclosure, H 318 W 83 D 70 mm
SCE-6PBI
194.24
Availability: 3 weeks
 
6 cut-out enclosure (2x3), H 241 W 159 D 76 mm
SCE-6PBVLI
183.11
Availability: 3 weeks
 
6 cut-out enclosure (1x6), H 375 W 83 D 70 mm
SCE-8PBI
218.80
Availability: 3 weeks
 
8 cut-out enclosure (1x8), H 515 W 83 D 70 mm
SCE-9PBI
224.98
Availability: 3 weeks
 
9 cut-out enclosure (3x3), H 241 W 216 D 76 mm
SCE-12PBI
251.58
Availability: 3 weeks
 
12 cut-out enclosure (3x4), H 298 W 216 D 76 mm
Base and Column Accessories
SCE-18SBASE
€243.81
Availability: 3 weeks
 
Pedestal Base 457 x 457 x 25 mm
SCE-24SBASE
€517.91
Availability: 3 weeks
 
Pedestal Base 610 x 610 x 25 mm
SCE-44CCOL
€387.68
Availability: 3 weeks
 
Straight Column 100 x 100 x 890 mm
SCE-44PBCOL
€503.86
Availability: 3 weeks
 
Angled Column 100 x 100 x 890 mm
SCE-66CCOL
€634.97
Availability: 3 weeks
 
Straight Column 150 x 150 x 890 mm
SCE-66PBCOL
€759.92
Availability: 3 weeks
 
Angled Column 150 x 150 x 890 mm
OMPBD7-AHA1
€40.15
Availability: 1 week
 
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
All amounts shown in EUR
Ordering Example: (1) SCE-1PB IP55 rated Pushbutton Enclosure, €106.38
We noticed you are from the US. Visit your local site for regional offers and live support.