Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

IP66 Stainless Steel 30mm & 22 mm Pushbutton Enclosures

SCE-PBSS Series Stainless Steel Push Button Enclosures

Stainless Steel Switch Enclosures | SCE-PBSS Series Stainless Steel Push Button Enclosures

Stainless Steel Switch Enclosures

540,83 SCE-6PBSS

1 year warranty
  • 1.9 mm thick Stainless Steel Type 304
  • Seams Continuously Welded and Ground Smooth
  • Captive Cover Screws Thread Into Sealed Wells
  • 4-Way Pushbutton Holes Accept All Brands of Oil-Tight Pushbuttons, Switches and Pilot Lights
  • Oil-Resistant Door Gasket
  • IP66 Ingress Protection Rating
  • Can Be Special Ordered in Type 316 Stainless Steel

Description

Application
Designed to house standard pushbuttons, switches and pilot lights in wet and hosed-down areas and in corrosive atmospheres.

Finish
#4 brushed finish on all exterior surfaces.

Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X, & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
SCE_PBSS_PBXSS Series Dimension Diagrams
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Stainless Steel 30mm Push Button Enclosures
SCE-1PBSS
297.70
Availability: 3 weeks
 
1 PB enclosure, H 89, W 83, D 70 mm
SCE-2PBSS
320.03
Availability: 1 week
 
2 PB enclosure, H 146, W 83, D 70 mm
SCE-3PBSS
346.97
Availability: 3 weeks
 
3 PB enclosure, H 203, W 83, D 70 mm
SCE-4PBSS
414.30
Availability: 3 weeks
 
4 PB enclosure (1x4), H 260, W 83, D 70 mm
SCE-4PBXSS
485.86
Availability: 3 weeks
 
4 PB enclosure (1x4), H 254, W 102, D 121 mm
SCE-4SPBSS
426.46
Availability: 3 weeks
 
4 PB enclosure (2x2), H 184, W 159, D 76 mm
SCE-6PBSS
540.83
Availability: 3 weeks
 
6 PB enclosure (2x3), H 241, W 159, D 76 mm
SCE-9PBSS
604.97
Availability: 3 weeks
 
9 PB enclosure (3x3), H 241, W 216, D 76 mm
SCE-12PBSS
769.82
Availability: 3 weeks
 
12 PB enclosure (3x4), H 298, W 216, D 76 mm
SCE-16PBXSS
622.44
Availability: 3 weeks
 
16 PB enclosure (4x4), H 298, W 273, D 121 mm
Stainless Steel 22mm Push Button Enclosures
SCE-1PBSSI
297.70
Availability: 3 weeks
 
1 PB enclosure, H 89, W 83, D 70 mm
SCE-2PBSSI
341.24
Availability: 3 weeks
 
2 PB enclosure, H 146, W 83, D 70 mm
SCE-3PBSSI
357.50
Availability: 1 week
 
3 PB enclosure, H 203, W 83, D 70 mm
SCE-4PBSSI
414.30
Availability: 3 weeks
 
4 PB enclosure (1x4), H 260, W 83, D 70 mm
SCE-4PBXSSI
485.86
Availability: 3 weeks
 
4 PB enclosure (1x4), H 254, W 102, D 121 mm
SCE-4SPBSSI
443.72
Availability: 3 weeks
 
4 PB enclosure (1x4), H 184, W 159, D 76 mm
SCE-6PBSSI
540.83
Availability: 3 weeks
 
6 PB enclosure (2x3), H 241, W 159, D 76 mm
SCE-9PBSSI
604.97
Availability: 3 weeks
 
9 PB enclosure (3x3), H 241, W 216, D 76 mm
SCE-12PBSSI
769.82
Availability: 3 weeks
 
12 PB enclosure (3x4), H 298, W 216, D 76 mm
SCE-16PBXSSI
643.61
Availability: 3 weeks
 
16 PB enclosure (4x4), H 298, W 273, D 121 mm
Accessories
OMPBD7-AHA1
€40.15
Availability: 1 week
 
30mm to 22mm Adapter (mount 22mm PB's in 30mm holes), stainless steel
POWER CORD-SE-M16
€17.27
Availability: 1 week
 
2.4 metre long Power cable with M16 cable gland strain relief, 3x1.33 mm², 250Vac max.
All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.