€9,96 SHX-K-M
Description
SHX miniature connectors are ideal for use with fine diameter thermocouple wires in applications where high temperatures are required. The SHX connector is permanently coded with a coloured dot to conform to ANSI or IEC standards. For applications such as high vacuum furnaces where contamination would adversely affect the process, USHX connectors are shipped with a removable colour-coding dot. Two-piece ceramic construction assures long life, while the oversized terminal screws allow for easy wiring. |
Part Number Builder