See All Models Below
Description
Splash-Proof Covers Splash-proof covers provide additional protection for panel-mounted meters and controllers. Following IP65 guidelines for windblown dust and rain, splashing water and hose-directed water, SPC covers form a protective seal around the instrument front panel. Available in 1/4, 1/8, 1/16 and 3/64 DIN sizes for compatibility with most panel meters. BUMPER BAND™ Colour Coded Protective Guards BUMPER BAND™ guards are made from a flexible material designed to provide additional moisture protection and protect against accidents. Available in 1/8 and 3/64 DIN sizes, BUMPER BAND™ guards are compatible with DP40 Series and DP24, DP25, DP26, DP119 and DP116 Series meters. |