Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Surface Temperature Thermocouple Probe, Economical High-Temperature

SPHT

Economical High Temperature Surface Probe | SPHT

Economical High Temperature Surface Probe

80,99 SPHT-J-6

1 year warranty
  • Ceramic Tip Rated to 650°C
  • J, K, or E Surface Probes Available
  • Probe Lengths of 150 mm and 300 mm Standard
  • Moulded Handle Rated to 220°C
  • Retractable Curly Cable Expands to 1.5 metres
  • mini Thermocouple Plug for use with Handheld Thermometers
  • 304 Stainless Steel Sheath
  • Response Time: 2 Seconds Max for 63% Response
Infrared Temperature Measurement Instruments - View related products

Description

The spring mounted thermocouple tip ensures optimum surface contact and a fast response time. The comfortable, moulded handle, coiled cable which extends to 1.5 metres and mini plug make this probe ideal for use with handheld thermocouple thermometers.

The sensor head is 9.5 mm diameter and 27 mm long, mounted on a 3 mm diameter stem for 150 mm long probes and 6 mm diameter for 300 mm.

Probes with a 300 mm long sheath length are also available with a right angle (90°) bend approximately 70mm back from the tip.

The SPHT style probe is supplied with many of Omega's Infrared temperature indicators to use as a reference for establishing emissivity.

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
K Thermocouple Type
SPHT-KI-100
Consult Sales  
Availability: 
 
 
100 mm long Type K surface probe. IEC Green lead and plug
SPHT-KI-150
78.48
Availability: 4 weeks
 
150 mm long Type K surface probe. IEC Green lead and plug
SPHT-KI-300
90.22
Availability: 4 weeks
 
300 mm long Type K surface probe. IEC Green lead and plug
SPHT-KI-300-RA
€99.46
Availability: 4 weeks
 
Right Angle Type K surface probe. IEC Green lead and plug
SPHT-K-6
80.99
Availability: 1 week
 
150 mm long Type K surface probe. ANSI Yellow lead and plug
SPHT-K-12
90.22
Availability: 1 week
 
300 mm long Type K surface probe. ANSI Yellow lead and plug
SPHT-K-12-RA
99.46
Availability: 4 weeks
 
Right Angle Type K surface probe. ANSI Yellow lead and plug
J Thermocouple Type
SPHT-J-6
80.99
Availability: 1 week
 
150 mm long Type J surface probe. Black lead and plug
SPHT-J-12
93.56
Availability: 1 week
 
300 mm long Type J surface probe. Black lead and plug
SPHT-J-12-RA
99.46
Availability: 4 weeks
 
Right Angle Type J surface probe. Black lead and plug
All amounts shown in EUR
Ordering Example: (1) SPHT-KI-300 Type K Surface Temperature Probe, 300 mm long, with green cable and plug, €90.22
We noticed you are from the US. Visit your local site for regional offers and live support.