Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

2-Way Direct Acting Solenoid Valves with G1/8 & G1/4 fittings

SVM3100 Series

Low Cost Solenoid Valves Direct-Acting | SVM3100 Series

Low Cost Solenoid Valves Direct-Acting

See All Models Below

1 year warranty CE
  • Order valve body, coil and DIN connector separately, from table below
  • Ideal for Compressed Air, Inert Gas, Water, and Synthetic Oils
  • G 1/8 and G 1/4 Pipe Sizes
  • Normally Closed
  • Process Temperature to 140°C
  • 12 or 24 Vdc and 24, 115 or 230 Vac, 8 Watt Coils Available
Valves - View related products

Description

Follow this link if you want to know how a solenoid valve works.

SVM3100 Series 2-way solenoid valves are direct-acting, normally closed valves featuring a brass body with stainless steel parts and FKM seal material. The fluid temperature range is -10 to +140°C. They are ideal for neutral media such as compressed air, inert gases, water, and synthetic oils.

Operating coils are ordered separately and available for 12 Vdc, 24 Vdc, 24 Vac, 115 Vac and 230 Vac, all ±10%.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: 140°C limited by FKM seals
Maximum Ambient Temperature: Coil dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec):
   AC: 10 to 20
   DC: 20 to 80 depending on orifice and pressure
Closing Time (msec):
   AC and DC: Approx. 20 to 30
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyester (Class F 155°C max.): SV8COIL-115VAC/50 to 60HZ, SV8COIL-24VDC, SV8COIL-24VAC/50 to 60HZ, SV8COIL-220 to 240VAC/50 to 60HZ
   Black Polyamide (Class F 155°C max.): SV8COIL-12DC, SV8COIL-24DC


Materials of Construction Body: Brass
Armature Tube: Brass
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: FKM

Coil Specifications
Coil: 8 W
Inrush: 25 VA
Holding: 14 VA
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
2-way normally closed solenoid valves with G 1/8 threaded pipe fittings. Order coil seperately
SVM3101
Consult Sales  
Availability: 
 
 
G 1/8; 1.7 mm dia orifice; kv = 1.5 l/mn; MOPD 30 bar AC, 15 bar DC
SVM3103
Consult Sales  
Availability: 
 
 
G 1/8; 2.2 mm dia orifice; kv = 2.1 l/mn; MOPD 20 bar AC, 10 bar DC
SVM3104
Consult Sales  
Availability: 
 
 
G 1/8; 2.8 mm dia orifice; kv = 3.5 l/mn; MOPD 12 bar AC, 6 bar DC
SVM3105
Consult Sales  
Availability: 
 
 
G 1/8; 4 mm dia orifice; kv = 5 l/mn; MOPD 6 bar AC, 2 bar DC
2-way normally closed solenoid valves with G 1/4 threaded pipe fittings. Order coil seperately
SVM3106
Consult Sales  
Availability: 
 
 
G 1/4; 1.7 mm dia orifice; kv = 1.5 l/mn; MOPD 30 bar AC, 15 bar DC
SVM3108
73.78
Availability: 2 weeks
 
G 1/4; 2.2 mm dia orifice; kv = 2.1 l/mn; MOPD 20 bar AC, 10 bar DC
SVM3109
73.78
Availability: 4 weeks
 
G 1/4; 2.8 mm dia orifice; kv = 3.5 l/mn; MOPD 12 bar AC, 6 bar DC
SVM3110
73.78
Availability: 2 weeks
 
G 1/4; 4 mm dia orifice; kv = 5 l/mn; MOPD 6 bar AC, 2 bar DC
Operating Coils (order separately)
SV8COIL-12DC
€47.41
Availability: 3 weeks
 
8 W coil for 12 Vdc, 155°C (Class F)
SV8COIL-24DC
€51.68
Availability: 4 weeks
 
8 W coil for 24 Vdc; 155°C (Class F)
SV8COIL-24AC/60HZ
€50.65
Availability: 1 week
 
8 W coil for 24 Vac, 50 to 60Hz, 155°C (Class F)
SV8COIL-115AC
€50.64
Availability: 1 week
 
8W coil for 110 to 120 Vac, 50 to 60Hz, 155°C (Class F)
SV8COIL-220AC
€46.46
Availability: In Stock
 
8 W coil for 220 to 240 Vac, 50 to 60Hz, 155°C (Class F)
Electrical connectors and leads (order separately)
SVM-SDC
€6.06
Availability: 2 weeks
 
Standard DIN connector with screw terminals and PG9 cable gland
SVM-SDC-2M
21.42
Availability: 1 week
 
Standard DIN connector moulded with 2 metres of 3-core cable
All amounts shown in EUR
Note: Order valves, coils and electrical connectors separately.
Ordering Example: (1) SV8COIL-24DC 24 Vdc, 8 watt solenoid coil, €51.68  
We noticed you are from the US. Visit your local site for regional offers and live support.