Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

  Discontinued 3-Way Direct Acting Solenoid Valves with G1/8 & G1/4 fittings

SVM4100 and SVM4300 Series

3-way Solenoid Valves | SVM4100 and SVM4300 Series

3-way Solenoid Valves

See All Models Below

1 year warranty CE
  • Order valve body, coil and DIN connector separately, from table below
  • 3-way, Direct Acting
  • G 1/8 and G 1/4 Pipe Sizes
  • Normally Closed or Normally Open Models
  • Process Temperature to 140°C
  • 12 or 24 Vdc and 24, 115 or 230 Vac, 8 Watt Coils Available

Description

Follow this link if you want to know more about solenoid valves.

The SVM4100 and SVM4300 series has been discontinued. Please contact our Sales department for possible alternatives.

The SVM4100 and SVM4300 Series are direct acting 3-way solenoid valves. The valves have a brass body with brass and stainless steel wetted parts and a FKM seal material. A temperature range of -10 to 140°C makes this valve ideal for neutral media such as compressed air, inert gas, water and synthetic oils.

Operating coils are ordered separately and available for 12 Vdc, 24 Vdc, 24 Vac, 115 Vac and 230 Vac, all ±10%.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: 140°C limited by FKM seals
Maximum Ambient Temperature: Coil dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec):
   AC: 8 to 15
   DC: 10 to 20
Closing Time (msec):
   AC: 8 to 15
   DC: 10 to 20
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)
Coil Moulding Material:
   Black Polyester (Class F 155°C max.): SV8COIL-115VAC/50 to 60HZ, SV8COIL-24VDC, SV8COIL-24VAC/50 to 60HZ, SV8COIL-220 to 240VAC/50 to 60HZ
   Black Polyamide (Class F 155°C max.): SV8COIL-12DC, SV8COIL-24DC


Materials of Construction Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Stainless Steel 300
Sealing Material: FKM

Coil Specifications
Coil: 8 W
Inrush: 25 VA
Holding: 14.5 VA
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
3-way normally open solenoid valves. 3rd Way exhaust orifice is same diameter as main orifice. Order coil seperately
SVM4101
Consult Sales  
Availability: 
 
 
G 1/8; 1 mm dia orifice; kv = 0.8 l/mn; MOPD 18 bar
SVM4102
Consult Sales  
Availability: 
 
 
G 1/8; 1.5 mm dia orifice; kv = 1.4 l/mn; MOPD 10 bar
SVM4103
Consult Sales  
Availability: 
 
 
G 1/8; 2.5 mm dia orifice; kv = 3.2 l/mn; MOPD 4 bar
SVM4104
Consult Sales  
Availability: 
 
 
G 1/8; 3 mm dia orifice; kv = 4 l/mn; MOPD 3.5 bar
SVM4105
Consult Sales  
Availability: 
 
 
G 1/4; 1 mm dia orifice; kv = 0.8 l/mn; MOPD 18 bar
SVM4106
Consult Sales  
Availability: 
 
 
G 1/4; 1.5 mm dia orifice; kv = 1.4 l/mn; MOPD 10 bar
SVM4107
Consult Sales  
Availability: 
 
 
G 1/4; 2.5 mm dia orifice; kv = 3.2 l/mn; MOPD 4 bar
SVM4108
Consult Sales  
Availability: 
 
 
G 1/4; 3 mm dia orifice; kv = 4 l/mn; MOPD 3.5 bar
3-way normally closed solenoid valves. 3rd way exhaust orifice is fixed at 2.5 mm dia on all bodies. Order coil seperately
SVM4301
Consult Sales  
Availability: 
 
 
G 1/8; 1 mm dia orifice; kv = 0.45 l/mn; MOPD 20 bar
SVM4302
Consult Sales  
Availability: 
 
 
G 1/8; 1.5 mm dia orifice; kv = 1.4 l/mn; MOPD 15 bar
SVM4303
Consult Sales  
Availability: 
 
 
G 1/8; 2 mm dia orifice; kv = 2 l/mn; MOPD 10 bar
SVM4304
Consult Sales  
Availability: 
 
 
G 1/8; 2.5 mm dia orifice; kv = 3.2 l/mn; MOPD 6 bar
SVM4305
Consult Sales  
Availability: 
 
 
G 1/8; 3 mm dia orifice; kv = 4 l/mn; MOPD 5 bar
SVM4306
Consult Sales  
Availability: 
 
 
G 1/4; 1 mm dia orifice; kv = 0.45 l/mn; MOPD 20 bar
SVM4307
Consult Sales  
Availability: 
 
 
G 1/4; 1.5 mm dia orifice; kv = 1.4 l/mn; MOPD 15 bar
SVM4308
Consult Sales  
Availability: 
 
 
G 1/4; 2 mm dia orifice; kv = 2 l/mn; MOPD 10 bar
SVM4309
Consult Sales  
Availability: 
 
 
G 1/4; 2.5 mm dia orifice; kv = 3.2 l/mn; MOPD 6 bar
SVM4310
Consult Sales  
Availability: 
 
 
G 1/4; 3 mm dia orifice; kv = 4 l/mn; MOPD 5 bar
Operating Coils (order separately)
SV8COIL-12DC
€47.41
Availability: 3 weeks
 
8 W coil for 12 Vdc, 155°C (Class F)
SV8COIL-24DC
€51.68
Availability: 4 weeks
 
8 W coil for 24 Vdc; 155°C (Class F)
SV8COIL-24AC/60HZ
€50.65
Availability: 1 week
 
8 W coil for 24 Vac, 50 to 60Hz, 155°C (Class F)
SV8COIL-115AC
€50.64
Availability: 1 week
 
8W coil for 110 to 120 Vac, 50 to 60Hz, 155°C (Class F)
SV8COIL-220AC
€46.46
Availability: In Stock
 
8 W coil for 220 to 240 Vac, 50 to 60Hz, 155°C (Class F)
Electrical connectors and leads (order separately)
SVM-SDC
€6.06
Availability: 2 weeks
 
Standard DIN connector with screw terminals and PG9 cable gland
SVM-SDC-2M
€21.42
Availability: 1 week
 
Standard DIN connector moulded with 2 metres of 3-core cable
All amounts shown in EUR
Note: Order valves, coils and electrical connectors separately.
Ordering Example: (1) SV8COIL-24DC 24 Vdc, 8 watt solenoid coil, €51.68  
We noticed you are from the US. Visit your local site for regional offers and live support.