Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Pt100 & Thermocouple Assemblies with DIN B Head, for Industrial Applications

B-P, B-J, B-K, B-T, B-N Series

Pt100 & Thermocouple Assemblies with DIN B Head, for Industrial Applications | B-P, B-J, B-K, B-T, B-N Series

See All Models Below

  • Pt100 in Class A, 1/3 DIN & 1/10 DIN available
  • Thermocouples Type K, T, J and N. Accuracy IEC Class 1
  • Sheath Lengths of 20 to 500mm as Standard
  • Sheath Diameters of 6, 9, 11 and 15mm
  • Wide Range of Process Fittings/Threads
  • DIN Form B Protection Head Standard, Many Others Available, See pdf
  • Optional Head Mount Transmitters
  • Probes Individually Pressure and Insulation Tested
Thermocouples - View related products

Description

RTD brouchure banner Omega's industrial protection head temperature probes are offered in 3 different mechanical constructions and with many options and fittings, making them suitable for a wide range of applications.

The following may be specified at time of order: sensor type; fixed, replaceable or mineral insulated construction; accuracy class; diameter; insertion and lagging lengths; process fittings and optional head-mount transmitter.

The available options are summarised in the table below and the most popular models are listed for purchase in the to-order table below that. For other models please use the pdf data sheet to construct a part number for a sensor suitable for your specific requirements and use the "Order By Part Number" table, or contact our sales department.

Probe Options - See data sheet for full details and pricing
Sensor Type Internal Construction Accuracy
B-P = Pt100
B-J = Type J Thermocouple
B-K = Type K Thermocouple
B-T = Type T Thermocouple
B-N = Type N Thermocouple
F = Fixed Sensor Element
G = Replacement Pt100 Element
M = Mineral Insulated Element
Pt100:
A = Class A
1/3 = 1/3 DIN
1/10 = 1/10 DIN Thermocouple:
1 = Class 1
Diameter Length Threaded Fitting Transmitter
6 = 6mm
9 = 9mm
11 = 11mm
15 = 15mm
20-200mm
201-500mm
0 = No Thread
M18 = M18 x 1.5
G1/4 = 1/4" BSPP
G1/2 = 1/2" BSPP
R1/4 = 1/4" BSPT
R1/2 = 1/2" BSPT
Analogue Transmitter:
TX-PT100 for Pt100
TX-TC for Thermocouple
Please state scaling required
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
B-P-F-A-6-100-0
75,07
Availability: 6 weeks
 
6mm dia, 100mm long Industrial Pt100 Probe with no threaded fitting
B-P-F-A-6-200-G1/4
115,14
Availability: 3 weeks
 
6mm dia, 200mm long Industrial Pt100 Probe with G1/4 fitting
B-P-F-A-6-50-R1/2
80,64
Availability: 4 weeks
 
6mm dia, 50mm long Industrial Pt100 Probe with R1/2 (1/2" BSPT) fitting
B-P-F-A-6-20-G1/2
79,01
Availability: 4 weeks
 
6mm dia, 20mm long Industrial Pt100 Probe with G1/2 (1/2" BSPP) fitting
B-P-F-A-9-500-G1/2
106,99
Availability: 3 weeks
 
9mm dia, 500mm long Industrial Pt100 Probe with G1/2 (1/2" BSPP) fitting

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.