Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Thermocouple Probes for Plastic Extruders - Stainless Steel Tips

TERP, TEFE, SEFE and SERP

Thermocouple Probes for Plastic Extruders - Stainless Steel Tips | TERP, TEFE, SEFE and SERP

91,55 SERP-J-1

  • Service Temperatures to 900°F
  • Single or Dual Element Probes with Quick-Disconnect Termination
  • Rigid Plug or Flexible Extension Models
  • 316 Stainless Steel Tips
  • Many “A” and “B” Dimension Configurations Available
Thermocouples - View related products

Description

OMEGA’s Heavy Duty, Plastic Processing Thermocouples mount directly in extruder heads or die adapters of injection molding machines with sensor tip projected directly into the plastic melt.

Immersion lengths, styles and mounting arrangements are available in a wide range of possible configurations. All thermocouples are constructed of Type 316 Stainless Steel.

Please review Spec Sheet for all available versions

View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Sample Part Numbers shown below. Please use the "Part Number Builder" to get pricing on all other models
TEFE-E-1
128.41
Availability: 4 weeks
 
Dual Element Flexible Extension with DTC Connector, Type E, Dimension 1
TEFE-J-2
128.41
Availability: 4 weeks
 
Dual Element Flexible Extension with DTC Connector, Type J, Dimension 2
TEFE-K-5
Consult Sales  
Availability: 
 
 
Dual Element Flexible Extension with DTC Connector, Type K, Dimension 5
TERP-T-8
Consult Sales  
Availability: 
 
 
Dual Element Rigid Plug with DTC Connector, Type T, Dimension 8
TERP-K-10
Consult Sales  
Availability: 
 
 
Dual Element Rigid Plug with DTC Connector, Type K, Dimension 10
SERP-J-4
89.79
Availability: 4 weeks
 
Single Element Rigid Plug with OST Connector, Type J, Dimension 4
SERP-K-5
89.79
Availability: 4 weeks
 
Single Element Rigid Plug with OST Connector, Type K, Dimension 5
SEFE-E-7
104.89
Availability: 4 weeks
 
Single Element Flexible Extension with OST Connector, Type E, Dimension 7
SEFE-K-4
89.79
Availability: 4 weeks
 
Single Element Flexible Extension with OST Connector, Type K, Dimension 4
All amounts shown in EUR

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Assembly Style select from:
TEFE for Dual Element Flexible Extension with DTC Connector
TERP for Dual Element Rigid Plug with DTC Connector
SERP for Single Element Rigid Plug with OST Connector
SEFE for Single Element Flexible Extension with OST Connector

(2) Calibration select from:
J for J type thermocouple
K for K type thermocouple
T for T type thermocouple
E for E type thermocouple

(3) Dimension/Size select from:
1 for Dimension Style 1
2 for Dimension Style 2
3 for Dimension Style 3
4 for Dimension Style 4
5 for Dimension Style 5
6 for Dimension Style 6
7 for Dimension Style 7
8 for Dimension Style 8
9 for Dimension Style 9
10 for Dimension Style 10
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.