€15,91 BS4A
This product has changed to a new part number, and is identical in form, fit, function, and approvals. Please refer to: BSJ-R-S .
Description
Example part numbers for a 6 way (3 pair) type K thermocouple terminal strip |
Barrier strip jackets are colour coded and supplied with correct alloy terminal lugs |
|
Order Code | Thermocouple Type & Polarity |
Compensating Alloy |
CH | K+ | Chromel |
AL | K- | Alumel |
IR | J+ | Iron |
CO | J-, T- | Constantan |
CP | T+, R+, S+ | Copper |
11 | R-, S- | Alloy 11 |
405 | C+ | Alloy 405 |
426 | C- | Alloy 426 |
203 | D+ | Alloy 203 |
225 | D- | Alloy 225 |
200 | G+ | Alloy 200 |
226 | G- | Alloy 226 |
NP | N+ | Nicrosil |
NN | N- | Nisil |
Part Number Builder