Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

WT Series

Water Testing Kits | WT Series

Water Testing Kits

66,41 WTOH-4491-DR

  • Over 75 Test Kits Available
  • Various Methods & Factors
  • From Acidity to Zinc a Wide Range to Meet Your Needs
Water and Soil Analysis Instrumentation - View related products

Description

Test kits shown below are just a sample of the huge number of kits available. Click on the "Download" link in the Related Links section below to view the pdf data sheet, select the part number that meets your application needs and use the "order by part number" table below to purchase.

NOTE: Additional Hazardous Materials carrier handling surcharges may apply for products on this page. You will be contacted by Internet Sales to confirm after the order is placed.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
WTH-7182
69,26
Availability: 4 weeks
 
HCl, H2 SO4 , H3 PO4 Dropper Bottle, 1 drop = 0.1 or 1.0%
WTOH-4491-DR
66,41
Availability: 4 weeks
 
Total alkalinity direct reading titrator, 0-200 ppm/4 ppm
WTOH-4533-DR
92,56
Availability: 4 weeks
 
P & T alkalinity direct reading titrator, 0-200 ppm/4 ppm
WTOH-4533
83,23
Availability: 4 weeks
 
P & T alkalinity dropper pipet, 1 drop = 10 ppm
WTOH-3467
101,21
Availability: 4 weeks
 
* P & T alkalinity direct reading titrator, 0-200 ppm/4 ppm
WTOH-7515
Consult Sales  
Availability: 
 
 
P, T, & OH alkalinity dropper pipet, 1 drop = 10 ppm
WTAL-3569
146.48
Availability: 4 weeks
 
Octet comparator 0, 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5 ppm
WTNH3-N-4795
Consult Sales  
Availability: 
 
 
Nessler octet comparator, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0 ppm
WTNH3-N-3680
Consult Sales  
Availability: 
 
 
Nessler colorimeter 0-5.0 ppm/0.05 ppm 0.4, 0.6, 1.0 ppm

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in EUR
We noticed you are from the US. Visit your local site for regional offers and live support.